(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single action oil fill plug stop valve B type mounting opening φ40 (diameter 40 mm) (MWC-40SG)

Single action oil fill plug stop valve B type mounting opening φ40 (diameter 40 mm) (MWC-40SG)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MWC-40BSG
MWC-40BSG-VITON
MWC-40BSO
MWC-40BSO-VITON
MWC-40BSR
MWC-40BSR-VITON
MWC-40BSY
MWC-40BSY-VITON
MWC-40SG
MWC-40SO
MWC-40SR
MWC-40SY
MWC-50BSG
MWC-50BSG-VITON
MWC-50BSO
MWC-50BSO-VITON
MWC-50BSR
MWC-50BSR-VITON
MWC-50BSY
MWC-50BSY-VITON
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Width
(mm)
Color Container Exhaust Port Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Features Gasket Material Attaching Part Material Elbow Material Intended Use Supported Liquid Supported Containers Amount Of Content

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Green 41×32.5 4562344560061 437-2000 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,874.46

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For alcohol/ethanol, etc. 55 Green 41×32.5 4562344560153 437-2018 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Orange 41×32.5 4562344560085 437-2026 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 3,010.52

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) For alcohol/ethanol, etc. 55 Orange 41×32.5 4562344560177 437-2034 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Red 41×32.5 4562344560054 437-2042 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,949.30

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For alcohol/ethanol, etc. 55 Red 41×32.5 4562344560146 437-2051 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Yellow 41×32.5 4562344560078 437-2069 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,847.25

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) For alcohol/ethanol, etc. 55 Yellow 41×32.5 4562344560160 437-2077 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For Mounting Part Reinforced Drum 55 Green 41×32.5 4562344560337 437-2107 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For Mounting Part Reinforced Drum 55 Orange 41×32.5 4562344560351 437-2115 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For Mounting Part Reinforced Drum 55 Red 41×32.5 4562344560320 437-2123 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For Mounting Part Reinforced Drum 55 Yellow 41×32.5 4562344560344 437-2140 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 3,097.60

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Green 49X40 4562344560115 437-2166 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,516.66

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For alcohol/ethanol, etc. 60 Green 49X40 4562344560191 437-2174 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

฿ 3,097.60

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Orange 49X40 4562344560139 437-2182 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,507.00

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For alcohol/ethanol, etc. 60 Orange 49X40 4562344560214 437-2191 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

฿ 3,097.60

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Red 49X40 4562344560108 437-2204 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,507.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For alcohol/ethanol, etc. 60 Red 49X40 4562344560184 437-2212 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

฿ 3,087.94

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Yellow 49X40 4562344560122 437-2221 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,507.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For alcohol/ethanol, etc. 60 Yellow 49X40 4562344560207 437-2239 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

Basic Specifications

  • Product Model
    Related items
  • Total Length(mm)
    130
  • Valve Material
    BS(NicrP)
  • Amount Of Content
    1 pc.

Product Description

It is a convenient cock that can be attached to the mouth of a 18-liter can or a pail can, and can be used as a refueling tank by laying the can on its side.
[Features]
·Anyone can easily put it on and take it off with one touch.
·Smooth refueling is possible without spilling oil. With a movable elbow, there is no dripping of adhering oil after the lever is closed.
·Different types of oil can be distinguished by color-coding the cock lever.
·The valve is a 1/2 full bore.
[Applications]
·Subdividing liquids from 18-litre cans and pails is a daunting task. With Kokkun, anyone can easily subdivide.
·No mess, no spills, no waste.
·Great for improving your workplace.

Part Number
MWC-40BSG
MWC-40BSG-VITON
MWC-40BSO
MWC-40BSO-VITON
MWC-40BSR
MWC-40BSR-VITON
MWC-40BSY
MWC-40BSY-VITON
MWC-40SG
MWC-40SO
MWC-40SR
MWC-40SY
MWC-50BSG
MWC-50BSG-VITON
MWC-50BSO
MWC-50BSO-VITON
MWC-50BSR
MWC-50BSR-VITON
MWC-50BSY
MWC-50BSY-VITON
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Width
(mm)
Color Container Exhaust Port Outer Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Features Gasket Material Attaching Part Material Elbow Material Intended Use Supported Liquid Supported Containers Amount Of Content

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Green 41×32.5 4562344560061 437-2000 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,874.46

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For alcohol/ethanol, etc. 55 Green 41×32.5 4562344560153 437-2018 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Orange 41×32.5 4562344560085 437-2026 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 3,010.52

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) For alcohol/ethanol, etc. 55 Orange 41×32.5 4562344560177 437-2034 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Red 41×32.5 4562344560054 437-2042 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,949.30

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For alcohol/ethanol, etc. 55 Red 41×32.5 4562344560146 437-2051 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,574.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) Standard Product 55 Yellow 41×32.5 4562344560078 437-2069 290 - NBR PP Resin Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 2,847.25

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) For alcohol/ethanol, etc. 55 Yellow 41×32.5 4562344560160 437-2077 290 - Viton PP Resin Polypropylene (PP) - For alcohol, ethanol, etc. 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For Mounting Part Reinforced Drum 55 Green 41×32.5 4562344560337 437-2107 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For Mounting Part Reinforced Drum 55 Orange 41×32.5 4562344560351 437-2115 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For Mounting Part Reinforced Drum 55 Red 41×32.5 4562344560320 437-2123 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 8,658.44

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For Mounting Part Reinforced Drum 55 Yellow 41×32.5 4562344560344 437-2140 580 - NBR Stainless Steel (SUS303) Polypropylene (PP) - Most Liquid Excluding Solvents 18 L Drum, pail, drum (dedicated adapter DRA-1 required) 1 pc.

฿ 3,097.60

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Green 49X40 4562344560115 437-2166 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,516.66

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For alcohol/ethanol, etc. 60 Green 49X40 4562344560191 437-2174 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

฿ 3,097.60

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Orange 49X40 4562344560139 437-2182 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,507.00

OPTIONS FOR DRUM 1 Piece(s) 12 Day(s) For alcohol/ethanol, etc. 60 Orange 49X40 4562344560214 437-2191 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

฿ 3,097.60

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Red 49X40 4562344560108 437-2204 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,507.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For alcohol/ethanol, etc. 60 Red 49X40 4562344560184 437-2212 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

฿ 3,087.94

OPTIONS FOR DRUM 1 Piece(s) 10 Day(s) Standard Product 60 Yellow 49X40 4562344560122 437-2221 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. NBR PP Resin - Subdivision work of liquid. Most Liquid Excluding Solvents For 18 L metal can, pail 1 pc.

฿ 3,507.00

OPTIONS FOR DRUM 1 Piece(s) 1 Day(s) For alcohol/ethanol, etc. 60 Yellow 49X40 4562344560207 437-2239 290 Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical. Viton PP Resin - Subdivision work of liquid. For alcohol, ethanol, etc. For 18 L metal can, pail 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●For fluid or liquid dispensing work.

Specification

●W x Total Length(mm):55 x 130
●SPQ(piece):1
●Compatible Liquid: Most liquid except for solvent

Materials

●Elbow: Polypropylene(PP)