(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Can Stand for 18 L Can (KK-18)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KK-18
KK-18W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caster Depth
(mm)
Height
(mm)
Applicable Number
(Main)
Right and Left Side Falling Angle
(Degree)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,311.00

CAN STANDS 1 Piece(s) Same day Available 460 940 1 58 4962286901029 331-6114 4350 1 unit

฿ 8,766.58

CAN STANDS 1 Piece(s) 10 Day(s) NA 400 1200 2 72 4962286901043 331-6122 5800 1 unit

Basic Specifications

  • Product Model
    Drum Carrier
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Width(mm)
    530
  • Features
    Easy to assemble. (Can be assembled in about 10 minutes) Cans can be set with one touch. Refueling is possible simply by tilting the handle, making refueling safe, economical, clean, and easy.
  • Intended Use
    For oil supply work inside manufacturing plants, floor waxing work at food processing plants and restaurants as well as building maintenance companies.
  • Specifications
    With plastic faucet (φ40 mm)
  • Amount Of Content
    1 unit

Product Description

Safe, clean and economical drum cart enables oil to be dispensed easily and safely, simply by tilting the handle.
[Features]
· Easy to assemble (in approximately 10 minutes).
· Single-action drum mounting.
· Oil is dispensed simply by tilting the handle, enabling lubrication to be carried out safely, economically and cleanly.
· Plastic faucet included (40 mm diameter).
· Main body material: steel.
[Applications]
· For lubrication work in factories or floor waxing at food factories, restaurants and building maintenance companies.
· Handling 18 L drums of paint, thinner, anti-corrosion agent, etc., used in metal machining and painting, on construction sites, in landscaping, etc.

Part Number
KK-18
KK-18W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Caster Depth
(mm)
Height
(mm)
Applicable Number
(Main)
Right and Left Side Falling Angle
(Degree)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 5,311.00

CAN STANDS 1 Piece(s) Same day Available 460 940 1 58 4962286901029 331-6114 4350 1 unit

฿ 8,766.58

CAN STANDS 1 Piece(s) 10 Day(s) NA 400 1200 2 72 4962286901043 331-6122 5800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Assembly is easy.(can be assembled in about 10 minutes)
●Can be set with one touch.
●Oiling can be safely, economically handle and easily lubricated easily by tilting the steering wheel.

Usage

●For 18-liter square can.
●For oiling work in the food factory, for floor wax work at food factory, restaurants and building maintenance companies.

Specification

●With poly tap(Φ40mm)