(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PHB-150GS |
PHB-300GS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Height (mm) |
Length (mm) |
Width (mm) |
Caster Diameter (mm) |
Handle Height (mm) |
JAN Code | Trusco Code | Mass (g) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,420.00 ฿ 11,989.05 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 1 Day(s) | 150 | 146 | 725 | 455 | 100 | 850 | 4546678002442 | 444-8022 | 10000 | 1 unit | ||
฿ 20,622.00 ฿ 16,652.27 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 12 Day(s) | 300 | 215 | 950 | 600 | 130 | 900 | 4546678002459 | 444-8031 | 17000 | 1 unit |
A silent resin trolley with a function that locks when the hand is released.
[Features]
·A safe cart that locks when the hand is released.
·A gear lock system that maintains braking effectiveness even when the rubber wears down.
・ The folding handle has a yellow cap to prevent finger clogging for improved safety.
・ Uses silent casters that clear the environmental standard AA area 40 dB.
・ Casters are non-marking gray rubber that prevent the transfer of black rubber marks to floors.
・ The coating is a powder coating finish that is resistant to rust. Made in Japan for safety, security, and high quality.
[Applications]
·It is popular in facilities with high safety standards such as stations and airports. When you want to lock the trolley every time you leave the trolley.
·Ideal for preventing the risk of an unexpected accident caused by forgetting to apply the brake.
Part Number |
---|
PHB-150GS |
PHB-300GS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Height (mm) |
Length (mm) |
Width (mm) |
Caster Diameter (mm) |
Handle Height (mm) |
JAN Code | Trusco Code | Mass (g) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,420.00 ฿ 11,989.05 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 1 Day(s) | 150 | 146 | 725 | 455 | 100 | 850 | 4546678002442 | 444-8022 | 10000 | 1 unit | ||
฿ 20,622.00 ฿ 16,652.27 |
RESIN PLATFORM TRUCKS | 1 Piece(s) | 12 Day(s) | 300 | 215 | 950 | 600 | 130 | 900 | 4546678002459 | 444-8031 | 17000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?