(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KS-7-1 |
KS-7-2 |
KS-7-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Total Width (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,878.00 |
CYLINDER HOLDERS | 1 Piece(s) | 40 Day(s) | For one cylinder | 590 | 350 | 452-7844 | 7000 | 1 unit | ||
฿ 10,832.00 |
CYLINDER HOLDERS | 1 Piece(s) | 40 Day(s) | For Cylinder 2 pcs | 700 | 375 | 452-7852 | 17000 | 1 unit | ||
฿ 15,322.58 ฿ 14,390.97 |
CYLINDER HOLDERS | 1 Piece(s) | 40 Day(s) | For Cylinder 3 pcs | 1020 | 375 | 452-7861 | 23000 | 1 unit |
Cylinder stand for safe upright storage of a 7,000 L high-pressure gas cylinder for general industrial use.
[Features]
· Upper and lower chains keep the gas cylinder safely held upright.
· The chains securing the cylinder fasten using snap hooks to prevent accidental disconnection.
· Floor plate and back have anchor holes, enabling the stand to be secured to a floor, wall, etc., using an anchor bolt.
· Applicable cylinder diameter: 230 mm (7,000 L cylinder).
· Material: steel.
[Applications]
· Optimal for upright storage of gas cylinders and preventing cylinders from falling over, when using 7,000 L high-pressure gas cylinders for general industrial use.
Part Number |
---|
KS-7-1 |
KS-7-2 |
KS-7-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type Details | Total Width (mm) |
Depth (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,878.00 |
CYLINDER HOLDERS | 1 Piece(s) | 40 Day(s) | For one cylinder | 590 | 350 | 452-7844 | 7000 | 1 unit | ||
฿ 10,832.00 |
CYLINDER HOLDERS | 1 Piece(s) | 40 Day(s) | For Cylinder 2 pcs | 700 | 375 | 452-7852 | 17000 | 1 unit | ||
฿ 15,322.58 ฿ 14,390.97 |
CYLINDER HOLDERS | 1 Piece(s) | 40 Day(s) | For Cylinder 3 pcs | 1020 | 375 | 452-7861 | 23000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?