(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Stand (for 1,500 L / 2,000 L Containers)

Cylinder Stand (for 1,500 L / 2,000 L Containers)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,630.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KS-1500-1
KS-1500-2
KS-1500-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Total Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,630.00

CYLINDER HOLDERS 1 Piece(s) 40 Day(s) For one cylinder 380 300 452-7810 4000 1 unit

฿ 10,586.00

CYLINDER HOLDERS 1 Piece(s) 40 Day(s) For Cylinder 2 pcs 420 250 452-7828 5000 1 unit

฿ 12,063.00

฿ 11,258.40

CYLINDER HOLDERS 1 Piece(s) 40 Day(s) For Cylinder 3 pcs 620 250 452-7836 7000 1 unit

Basic Specifications

  • Product Model
    One Wheel Carts, Bicycle Trailers
  • Body Material
    Made of Steel
  • Body / Option
    Body
  • Anchor Hole Diameter(mm)
    10
  • Total Height(mm)
    660
  • Applicable Container Diameter
    Diameter 165 mm (1,500 L Container, 2,000 L Container)
  • Features
    Be able to safely right gas cylinders using the two-step up and down chain. The bottom board is equipped with an anchor hole, so you can fix it to the floor using an anchor bolt.
  • Specifications
    Finished product
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

Cylinder stand for both 1,500 L and 2,000 L containers.
[Features]
·This is a cylinder stand for small containers, but it is equipped with a container fixing chain on the top and bottom.
·As with the upper chain, the lower chains for 2 and 3 containers can be fixed individually instead of all at once.
·There are anchors and fixing holes not only on the bottom plate but also on the back.
[Applications]
·Can be used by all high-pressure gas users.
·Ideal for laboratories, hospitals, and various maintenance companies that handle many small containers.

Part Number
KS-1500-1
KS-1500-2
KS-1500-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Total Width
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,630.00

CYLINDER HOLDERS 1 Piece(s) 40 Day(s) For one cylinder 380 300 452-7810 4000 1 unit

฿ 10,586.00

CYLINDER HOLDERS 1 Piece(s) 40 Day(s) For Cylinder 2 pcs 420 250 452-7828 5000 1 unit

฿ 12,063.00

฿ 11,258.40

CYLINDER HOLDERS 1 Piece(s) 40 Day(s) For Cylinder 3 pcs 620 250 452-7836 7000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By two chain upper and lower stage, you can stand the cylinder safely.
●Since the anchor hole is provided in the bottom plate, it can be fixed to the floor with an anchor bolt.

Specification

●Anchor Hole Diameter(mm):10
●Finished Goods
●Applicable Container Diameter: Diameter 165mm(1500L container, 2000L container)

Materials

●Steel