- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Compressed Gas Cylinder Trolley for 7,000 L Cylinders
Specifications of KS-O
-
- Product Model
- Two Wheel Carts
-
- Body Material
- Made of Steel
-
- Body / Option
- Body
-
- Wheel Diameter(mm)
- 345
-
- Total Height(mm)
- 1470
-
- Total Width(mm)
- 470
-
- Depth(mm)
- 500
-
- Applicable Container Diameter
- Diameter 230 mm (7,000 L Container)
-
- Trusco Code
- 452-7925
-
- Mass(g)
- 15000
-
- Features
- Able to transport gas cylinders safely using the two-step up and down chain. It turns at a small radius because of its small size, so you will be able to transport comfortably. This is true even on bad roads because it has a puncture-proof tire.
-
- Specifications
- Finished product
-
- Wheel Material
- Rubber
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 12,462.00
฿ 11,630.78
|
HAND TRUCKS FOR CYLINDER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Two Wheel Carts
-
- Body Material
- Made of Steel
-
- Body / Option
- Body
-
- Wheel Diameter(mm)
- 345
-
- Total Height(mm)
- 1470
-
- Total Width(mm)
- 470
-
- Depth(mm)
- 500
-
- Applicable Container Diameter
- Diameter 230 mm (7,000 L Container)
-
- Trusco Code
- 452-7925
-
- Mass(g)
- 15000
-
- Features
- Able to transport gas cylinders safely using the two-step up and down chain. It turns at a small radius because of its small size, so you will be able to transport comfortably. This is true even on bad roads because it has a puncture-proof tire.
-
- Specifications
- Finished product
-
- Wheel Material
- Rubber
-
- Amount Of Content
- 1 unit
Product Description
Gas cylinders can be transported safely using the upper and lower chains. Small size for good maneuverability and easy transportation. Wheels with puncture-proof tires for easy load carrying even on rough surfaces.
Specifications of KS-O
-
- Product Model
- Two Wheel Carts
-
- Body Material
- Made of Steel
-
- Body / Option
- Body
-
- Wheel Diameter(mm)
- 345
-
- Total Height(mm)
- 1470
-
- Total Width(mm)
- 470
-
- Depth(mm)
- 500
-
- Applicable Container Diameter
- Diameter 230 mm (7,000 L Container)
-
- Trusco Code
- 452-7925
-
- Mass(g)
- 15000
-
- Features
- Able to transport gas cylinders safely using the two-step up and down chain. It turns at a small radius because of its small size, so you will be able to transport comfortably. This is true even on bad roads because it has a puncture-proof tire.
-
- Specifications
- Finished product
-
- Wheel Material
- Rubber
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 12,462.00
฿ 11,630.78
|
HAND TRUCKS FOR CYLINDER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?