(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counter Walkie Lift (3FW-1523V)

Counter Walkie Lift (3FW-1523V)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3FW-3B SALE
3FW-1023V SALE
3FW-1523V SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Fork Width (mm) Fork Length (mm) Fork Height Min. (mm) Fork Height Max. (mm) Load Center Distance
(mm)
Total Length
(mm)
Battery Trusco Code Mass
(kg)
Amount Of Content

฿ 558,019.00

฿ 452,999.82

FORK LIFTS 1 Piece(s) 40 Day(s) 300 650 600 30 1490 300 1385 24V 65AH/5HR 468-9861 780 1 unit

฿ 1,231,614.00

฿ 999,824.25

FORK LIFTS 1 Piece(s) 40 Day(s) 1000 645 850 35 2300 500 2340 24V 201AH/5HR 468-9836 1255 1 unit

฿ 1,543,967.00

฿ 1,253,392.41

FORK LIFTS 1 Piece(s) 40 Day(s) 1500 720 850 35 2300 500 2610 24V 201AH/5HR 468-9828 1700 1 unit

Basic Specifications

  • Product Model
    Forklift
  • Features
    Compatible with any pallet.
  • Intended Use
    From transferring goods at manufacturing plants and warehouses, as well as for truck loading and unloading work.
  • Lifting Method
    Battery-powered
  • Power
    Single Phase 100 V (Cord Length 2 m)
  • Charging Time
    8 hour
  • Specifications
    Traveling Battery Type
  • Amount Of Content
    1 unit

Product Description

A light-duty counter walkie ideal for lifting and removing cargo onto trucks and for transport in warehouses.
[Features]
· Can be used with any type of pallet.
· A light-duty counter walkie that can be used for a wide range of applications.
[Applications]
· For lifting and removing cargo onto trucks and for transport in warehouses.

Part Number
3FW-3B SALE
3FW-1023V SALE
3FW-1523V SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Fork Width (mm) Fork Length (mm) Fork Height Min. (mm) Fork Height Max. (mm) Load Center Distance
(mm)
Total Length
(mm)
Battery Trusco Code Mass
(kg)
Amount Of Content

฿ 558,019.00

฿ 452,999.82

FORK LIFTS 1 Piece(s) 40 Day(s) 300 650 600 30 1490 300 1385 24V 65AH/5HR 468-9861 780 1 unit

฿ 1,231,614.00

฿ 999,824.25

FORK LIFTS 1 Piece(s) 40 Day(s) 1000 645 850 35 2300 500 2340 24V 201AH/5HR 468-9836 1255 1 unit

฿ 1,543,967.00

฿ 1,253,392.41

FORK LIFTS 1 Piece(s) 40 Day(s) 1500 720 850 35 2300 500 2610 24V 201AH/5HR 468-9828 1700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1