(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift - KTL Series - Electric/Hydraulic Type (KTL-0812-13-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KTL-0812-13-05 SALE
KTL-0812-13-1 SALE
KTL-0812-13-2 SALE
KTL-0812-20-05 SALE
KTL-0812-20-1 SALE
KTL-1020-25-05 SALE
KTL-1020-25-1 SALE
KTL-1020-25-2 SALE
KTL-1020-35-2 SALE
KTL-1020-37-05 SALE
KTL-1020-37-1 SALE
KTL-1224-30-05 SALE
KTL-1224-30-1 SALE
KTL-1224-30-2 SALE
KTL-1224-45-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Table Height Min. (mm) Table Width (mm) Table Length (mm) Table Height Max. (mm) Type Details Motor Output
(kW)
Rise Time 50 Hz
(sec.)
Rise Time 60 Hz
(sec.)
Trusco Code Mass
(kg)
Unit Amount Of Content

฿ 182,430.00

฿ 150,231.11

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 800 1200 1700 2 stage type, stroke: 1300 mm 0.75 22 18 457-6721 350 Built-In 1 unit

฿ 190,936.00

฿ 158,935.13

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 400 800 1200 1700 2 stage type, stroke: 1300 mm 0.75 39 32 457-6730 400 Built-In 1 unit

฿ 306,451.61

฿ 191,900.00

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 400 800 1200 1700 2 stage type, stroke: 1300 mm 1.50 52 42 457-6748 550 Built-In 1 unit

฿ 267,252.00

฿ 222,594.19

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 550 800 1200 2550 3 stage type, stroke: 2000 mm 1.50 26 21 457-6756 550 Built-In 1 unit

฿ 309,890.00

฿ 255,194.42

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 550 800 1200 2550 3 stage type, stroke: 2000 mm 2.20 31 26 457-6764 700 Separately Installed Type 1 unit

฿ 270,709.00

฿ 225,175.75

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 500 1000 2000 3000 2 stage type, stroke: 2500 mm 1.50 52 42 457-6772 800 Built-In 1 unit

฿ 298,123.00

฿ 245,504.29

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 500 1000 2000 3000 2 stage type, stroke: 2500 mm 2.20 54 45 457-6781 950 Built-In 1 unit

฿ 341,270.00

฿ 281,035.85

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 500 1000 2000 3000 2 stage type, stroke: 2500 mm 2.20 86 72 457-6799 1200 Built-In 1 unit

฿ 437,402.00

฿ 360,200.55

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 800 1000 2000 4500 3 stage type, stroke: 3500 mm 3.70 50 42 457-6802 1450 Built-In 1 unit

฿ 389,912.00

฿ 321,092.53

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1000 2000 4500 3 stage type, stroke: 3700 mm 2.20 55 46 457-6811 1200 Built-In 1 unit

฿ 398,962.00

฿ 328,545.21

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 800 1000 2000 4500 3 stage type, stroke: 3700 mm 2.20 55 46 457-6829 1200 Built-In 1 unit

฿ 316,585.00

฿ 260,707.75

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1200 2400 3600 2 stage type, stroke: 3000 mm 1.50 65 54 457-6837 1000 Built-In 1 unit

฿ 349,116.00

฿ 287,497.03

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 600 1200 2400 3600 2 stage type, stroke: 3000 mm 2.20 70 58 457-6845 1100 Built-In 1 unit

฿ 389,128.00

฿ 320,446.91

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 600 1200 2400 3600 2 stage type, stroke: 3000 mm 3.70 65 54 457-6853 1500 Built-In 1 unit

฿ 447,969.00

฿ 368,902.47

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 900 1200 2400 5400 3 stage type, stroke: 4500 mm 2.20 70 58 457-6861 1500 Built-In 1 unit

Basic Specifications

  • Product Model
    Table Lift
  • Power Cord(m)
    1.5
  • Amount Of Content
    1 unit
Part Number
KTL-0812-13-05 SALE
KTL-0812-13-1 SALE
KTL-0812-13-2 SALE
KTL-0812-20-05 SALE
KTL-0812-20-1 SALE
KTL-1020-25-05 SALE
KTL-1020-25-1 SALE
KTL-1020-25-2 SALE
KTL-1020-35-2 SALE
KTL-1020-37-05 SALE
KTL-1020-37-1 SALE
KTL-1224-30-05 SALE
KTL-1224-30-1 SALE
KTL-1224-30-2 SALE
KTL-1224-45-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Equal Load Capacity (kg) Table Height Min. (mm) Table Width (mm) Table Length (mm) Table Height Max. (mm) Type Details Motor Output
(kW)
Rise Time 50 Hz
(sec.)
Rise Time 60 Hz
(sec.)
Trusco Code Mass
(kg)
Unit Amount Of Content

฿ 182,430.00

฿ 150,231.11

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 400 800 1200 1700 2 stage type, stroke: 1300 mm 0.75 22 18 457-6721 350 Built-In 1 unit

฿ 190,936.00

฿ 158,935.13

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 400 800 1200 1700 2 stage type, stroke: 1300 mm 0.75 39 32 457-6730 400 Built-In 1 unit

฿ 306,451.61

฿ 191,900.00

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 400 800 1200 1700 2 stage type, stroke: 1300 mm 1.50 52 42 457-6748 550 Built-In 1 unit

฿ 267,252.00

฿ 222,594.19

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 550 800 1200 2550 3 stage type, stroke: 2000 mm 1.50 26 21 457-6756 550 Built-In 1 unit

฿ 309,890.00

฿ 255,194.42

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 550 800 1200 2550 3 stage type, stroke: 2000 mm 2.20 31 26 457-6764 700 Separately Installed Type 1 unit

฿ 270,709.00

฿ 225,175.75

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 500 1000 2000 3000 2 stage type, stroke: 2500 mm 1.50 52 42 457-6772 800 Built-In 1 unit

฿ 298,123.00

฿ 245,504.29

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 500 1000 2000 3000 2 stage type, stroke: 2500 mm 2.20 54 45 457-6781 950 Built-In 1 unit

฿ 341,270.00

฿ 281,035.85

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 500 1000 2000 3000 2 stage type, stroke: 2500 mm 2.20 86 72 457-6799 1200 Built-In 1 unit

฿ 437,402.00

฿ 360,200.55

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 800 1000 2000 4500 3 stage type, stroke: 3500 mm 3.70 50 42 457-6802 1450 Built-In 1 unit

฿ 389,912.00

฿ 321,092.53

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 800 1000 2000 4500 3 stage type, stroke: 3700 mm 2.20 55 46 457-6811 1200 Built-In 1 unit

฿ 398,962.00

฿ 328,545.21

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 800 1000 2000 4500 3 stage type, stroke: 3700 mm 2.20 55 46 457-6829 1200 Built-In 1 unit

฿ 316,585.00

฿ 260,707.75

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 600 1200 2400 3600 2 stage type, stroke: 3000 mm 1.50 65 54 457-6837 1000 Built-In 1 unit

฿ 349,116.00

฿ 287,497.03

TABLE LIFTS 1 Piece(s) 40 Day(s) 1000 600 1200 2400 3600 2 stage type, stroke: 3000 mm 2.20 70 58 457-6845 1100 Built-In 1 unit

฿ 389,128.00

฿ 320,446.91

TABLE LIFTS 1 Piece(s) 40 Day(s) 2000 600 1200 2400 3600 2 stage type, stroke: 3000 mm 3.70 65 54 457-6853 1500 Built-In 1 unit

฿ 447,969.00

฿ 368,902.47

TABLE LIFTS 1 Piece(s) 40 Day(s) 500 900 1200 2400 5400 3 stage type, stroke: 4500 mm 2.20 70 58 457-6861 1500 Built-In 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1