(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Table Lift - K Series - Electric/Hydraulic Type (K-1006)

Table Lift - K Series - Electric/Hydraulic Type (K-1006)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Delivery by truck. Please be aware that this item is heavy.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K-1004 SALE
K-1004B SALE
K-1006 SALE
K-1006B SALE
K-1008 SALE
K-1008B SALE
K-1010 SALE
K-1010B SALE
K-1012 SALE
K-1012-1.5 SALE
K-2008 SALE
K-2009 SALE
K-2009-1.5 SALE
K-2012 SALE
K-2012-2.2 SALE
K-3009 SALE
K-3009-1.5 SALE
K-3012 SALE
K-3012-2.2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Equal Load Capacity (kg) Table Height Min. (mm) Table Width (mm) Table Length (mm) Table Height Max. (mm) Type Details Motor Output
(kW)
Rise Time 50 Hz
(sec.)
Rise Time 60 Hz
(sec.)
Trusco Code Mass
(kg)
Amount Of Content

฿ 145,767.67

฿ 102,678.75

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 590 910 555 Stroke: 400 mm 0.75 12 10 457-6535 150 1 unit

฿ 162,295.61

฿ 110,993.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 1000 910 555 Stroke: 400 mm 0.75 22 19 457-6543 195 1 unit

฿ 144,464.00

฿ 99,766.84

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 600 1050 755 Stroke: 600 mm 0.75 16 13 457-6551 165 1 unit

฿ 167,473.52

฿ 114,015.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 1000 1050 755 Stroke: 600 mm 0.75 32 26 457-6560 205 1 unit

฿ 148,980.89

฿ 96,777.99

TABLE LIFTS 1 Piece(s) 40 Day(s) 10 1000 155 700 1200 1000 Stroke: 845 mm 0.75 22 19 457-6578 200 1 unit

฿ 183,385.50

฿ 120,924.40

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 1000 1360 1000 Stroke: 845 mm 0.75 45 37 457-6586 255 1 unit

฿ 166,328.73

฿ 109,810.23

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 200 600 1500 1200 Stroke: 1000 mm 0.75 28 23 457-6594 230 1 unit

฿ 204,229.35

฿ 133,770.22

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 200 1000 1500 1200 Stroke: 1000 mm 0.75 56 46 457-6608 290 1 unit

฿ 194,046.99

฿ 123,724.36

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 205 1000 2000 1455 Stroke: 1250 mm 0.75 36 30 457-6616 350 1 unit

฿ 208,332.70

฿ 133,437.09

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 205 1000 2000 1455 Stroke: 1250 mm 1.50 22 19 457-6624 350 1 unit

฿ 179,405.72

฿ 120,273.59

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 180 700 1200 1000 Stroke: 820 mm 0.75 44 36 457-6632 250 1 unit

฿ 215,475.56

฿ 137,990.55

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 205 700 1620 1120 Stroke: 915 mm 0.75 56 46 457-6641 355 1 unit

฿ 225,633.66

฿ 144,021.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 205 700 1620 1120 Stroke: 915 mm 1.50 39 32 457-6659 355 1 unit

฿ 244,681.91

฿ 156,131.53

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 215 1000 2000 1465 Stroke: 1250 mm 1.50 46 39 457-6667 490 1 unit

฿ 260,157.46

฿ 166,162.57

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 215 1000 2000 1465 Stroke: 1250 mm 2.20 22 19 457-6675 490 1 unit

฿ 256,586.67

฿ 163,881.91

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 220 700 1620 1135 Stroke: 915 mm 0.75 77 64 457-6683 450 1 unit

฿ 270,872.39

฿ 173,277.07

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 220 700 1620 1135 Stroke: 915 mm 1.50 53 42 457-6691 450 1 unit

฿ 320,872.39

฿ 204,491.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 270 1000 2000 1520 Stroke: 690 mm 1.50 70 59 457-6705 690 1 unit

฿ 330,396.19

฿ 210,957.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 270 1000 2000 1520 Stroke: 690 mm 2.20 41 34 457-6713 690 1 unit

Basic Specifications

  • Product Model
    Table Lift
  • Power Cord(m)
    1.5
  • Amount Of Content
    1 unit

Product Description

Electrically-powered hydraulic table lift ideal for factories, logistics centers, warehouses, etc.
[Features]
· Can be operated quietly and installed in locations where noise is unwanted.
· Features good efficiency thanks to adoption of a new type of arm method, and low horsepower is sufficient as it is an energy-saving type.
· Because a valve with pressure compensator is used for the hydraulic unit, the lowering speed can be kept almost constant despite changes in load weight.
[Applications]
· Ideal for use as an adjustable height work bench lift in factories, logistics centers, warehouses, etc.
* Delivery by truck. Please be aware that this item is heavy.

Part Number
K-1004 SALE
K-1004B SALE
K-1006 SALE
K-1006B SALE
K-1008 SALE
K-1008B SALE
K-1010 SALE
K-1010B SALE
K-1012 SALE
K-1012-1.5 SALE
K-2008 SALE
K-2009 SALE
K-2009-1.5 SALE
K-2012 SALE
K-2012-2.2 SALE
K-3009 SALE
K-3009-1.5 SALE
K-3012 SALE
K-3012-2.2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Equal Load Capacity (kg) Table Height Min. (mm) Table Width (mm) Table Length (mm) Table Height Max. (mm) Type Details Motor Output
(kW)
Rise Time 50 Hz
(sec.)
Rise Time 60 Hz
(sec.)
Trusco Code Mass
(kg)
Amount Of Content

฿ 145,767.67

฿ 102,678.75

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 590 910 555 Stroke: 400 mm 0.75 12 10 457-6535 150 1 unit

฿ 162,295.61

฿ 110,993.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 1000 910 555 Stroke: 400 mm 0.75 22 19 457-6543 195 1 unit

฿ 144,464.00

฿ 99,766.84

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 600 1050 755 Stroke: 600 mm 0.75 16 13 457-6551 165 1 unit

฿ 167,473.52

฿ 114,015.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 1000 1050 755 Stroke: 600 mm 0.75 32 26 457-6560 205 1 unit

฿ 148,980.89

฿ 96,777.99

TABLE LIFTS 1 Piece(s) 40 Day(s) 10 1000 155 700 1200 1000 Stroke: 845 mm 0.75 22 19 457-6578 200 1 unit

฿ 183,385.50

฿ 120,924.40

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 155 1000 1360 1000 Stroke: 845 mm 0.75 45 37 457-6586 255 1 unit

฿ 166,328.73

฿ 109,810.23

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 200 600 1500 1200 Stroke: 1000 mm 0.75 28 23 457-6594 230 1 unit

฿ 204,229.35

฿ 133,770.22

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 200 1000 1500 1200 Stroke: 1000 mm 0.75 56 46 457-6608 290 1 unit

฿ 194,046.99

฿ 123,724.36

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 205 1000 2000 1455 Stroke: 1250 mm 0.75 36 30 457-6616 350 1 unit

฿ 208,332.70

฿ 133,437.09

TABLE LIFTS 1 Piece(s) 40 Day(s) - 1000 205 1000 2000 1455 Stroke: 1250 mm 1.50 22 19 457-6624 350 1 unit

฿ 179,405.72

฿ 120,273.59

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 180 700 1200 1000 Stroke: 820 mm 0.75 44 36 457-6632 250 1 unit

฿ 215,475.56

฿ 137,990.55

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 205 700 1620 1120 Stroke: 915 mm 0.75 56 46 457-6641 355 1 unit

฿ 225,633.66

฿ 144,021.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 205 700 1620 1120 Stroke: 915 mm 1.50 39 32 457-6659 355 1 unit

฿ 244,681.91

฿ 156,131.53

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 215 1000 2000 1465 Stroke: 1250 mm 1.50 46 39 457-6667 490 1 unit

฿ 260,157.46

฿ 166,162.57

TABLE LIFTS 1 Piece(s) 40 Day(s) - 2000 215 1000 2000 1465 Stroke: 1250 mm 2.20 22 19 457-6675 490 1 unit

฿ 256,586.67

฿ 163,881.91

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 220 700 1620 1135 Stroke: 915 mm 0.75 77 64 457-6683 450 1 unit

฿ 270,872.39

฿ 173,277.07

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 220 700 1620 1135 Stroke: 915 mm 1.50 53 42 457-6691 450 1 unit

฿ 320,872.39

฿ 204,491.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 270 1000 2000 1520 Stroke: 690 mm 1.50 70 59 457-6705 690 1 unit

฿ 330,396.19

฿ 210,957.97

TABLE LIFTS 1 Piece(s) 40 Day(s) - 3000 270 1000 2000 1520 Stroke: 690 mm 2.20 41 34 457-6713 690 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1