(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UACJ Flat Case (Bronze/Silver) (N-520-SL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-415-SL SALE
N-420-SL SALE
N-520-SL SALE
N-615-SL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 57,230.00

฿ 50,076.25

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1200 450 455-1486 45.76 1 unit

฿ 62,475.00

฿ 54,665.63

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1200 600 455-1508 53.29 1 unit

฿ 79,199.00

฿ 69,299.13

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1500 600 455-1524 63.03 1 unit

฿ 77,959.00

฿ 68,214.13

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1800 450 455-1541 62.92 1 unit

Basic Specifications

  • Product Model
    Showcase
  • Height (mm)
    917
  • Load Capacity Per Shelf (kg/rack)
    25
  • Body / Option
    Body
  • Body Color
    Silver
  • Specifications
    Without Key
  • Frame
    Aluminum Die Material
  • Waist Part
    Polyester plywood
  • Glass
    Float glass
  • Amount Of Content
    1 unit

Product Description

Flat case with aluminum frame.
[Features]
· Products within the showcase can be seen easily.
[Applications]
· Showrooms.
· For installation in customer meeting rooms/entrances.

Part Number
N-415-SL SALE
N-420-SL SALE
N-520-SL SALE
N-615-SL SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage (mm) Depth (mm) Trusco Code Mass
(kg)
Amount Of Content

฿ 57,230.00

฿ 50,076.25

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1200 450 455-1486 45.76 1 unit

฿ 62,475.00

฿ 54,665.63

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1200 600 455-1508 53.29 1 unit

฿ 79,199.00

฿ 69,299.13

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1500 600 455-1524 63.03 1 unit

฿ 77,959.00

฿ 68,214.13

ALUMINIUM SHOWCASES 1 Piece(s) 40 Day(s) 1800 450 455-1541 62.92 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load Capacity(kg/stage):25
●Without Key

Materials

●Frame: Aluminum Alloy 
●Lower Part: Polyvinyl Plywood 
●Glass: Float Glass