(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Pressure Plastic Hose

High Pressure Plastic Hose

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HMC1800-6

  • Product Model
    Jack
  • Trusco Code
    455-0013
  • Mass(kg)
    1.2
  • Maximum Use Pressure(Mpa)
    70
  • Hose Mouth Dimension A
    3/8-18NPT
  • Hose Mouth Dimension B
    Screw-In Type Coupling
  • Dimensions Inner Diameter(mm)
    6
  • Dimension Outer Diameter(mm)
    13.4
  • Total Length(m)
    1.8
  • Amount Of Content
    1 pc.
Part Number
HMC1800-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,611.72

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Jack
  • Trusco Code
    455-0013
  • Mass(kg)
    1.2
  • Maximum Use Pressure(Mpa)
    70
  • Hose Mouth Dimension A
    3/8-18NPT
  • Hose Mouth Dimension B
    Screw-In Type Coupling
  • Dimensions Inner Diameter(mm)
    6
  • Dimension Outer Diameter(mm)
    13.4
  • Total Length(m)
    1.8
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Includes a male coupler for installing to an Enerpac cylinder.

Specifications of HMC1800-6

  • Product Model
    Jack
  • Trusco Code
    455-0013
  • Mass(kg)
    1.2
  • Maximum Use Pressure(Mpa)
    70
  • Hose Mouth Dimension A
    3/8-18NPT
  • Hose Mouth Dimension B
    Screw-In Type Coupling
  • Dimensions Inner Diameter(mm)
    6
  • Dimension Outer Diameter(mm)
    13.4
  • Total Length(m)
    1.8
  • Amount Of Content
    1 pc.
Part Number
HMC1800-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 8,611.72

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1