(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Clamp "HP-Y Model" (Tension Clamp) (C2349)

Screw Clamp "HP-Y Model" (Tension Clamp) (C2349)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C2349 SALE
C2350 SALE
C2351 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 16,056.00

฿ 14,771.52

SCREW CLAMPS 1 Piece(s) 14 Day(s) 0.75 20 28 216 45 90 4942411523494 448-6218 2.8 1 unit

฿ 18,770.00

฿ 17,268.40

SCREW CLAMPS 1 Piece(s) 14 Day(s) 1.5 30 38 284 60 123 4942411523500 448-6226 4.0 1 unit

฿ 23,128.00

฿ 21,277.76

SCREW CLAMPS 1 Piece(s) 12 Day(s) 3 40 48 340 65 140 4942411523517 448-6234 6.9 1 unit

Basic Specifications

  • Product Model
    Screw Type Groove
  • Minimum Clamp Width(mm)
    0
  • Features
    Unique mechanism introduced to prevent distortion of tensioned object, resolving the problem completely. Can also be used for hanging (hanging angle 60°).
  • Intended Use
    Can be used for multiple purposes due to using chain block, lever block, etc., together for lateral hanging / tensioning / other work applications.
  • Amount Of Content
    1 unit

Product Description

Fully eliminates problems by utilizing a unique mechanism to prevent the deformation of pulled materials. Usable also for lifting work (lifting angle 60°). Usable for multipurpose of applications, including horizontal lifting/pulling materials, as well as other work, by combined use with chain blocks, lever blocks, etc.

Part Number
C2349 SALE
C2350 SALE
C2351 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 16,056.00

฿ 14,771.52

SCREW CLAMPS 1 Piece(s) 14 Day(s) 0.75 20 28 216 45 90 4942411523494 448-6218 2.8 1 unit

฿ 18,770.00

฿ 17,268.40

SCREW CLAMPS 1 Piece(s) 14 Day(s) 1.5 30 38 284 60 123 4942411523500 448-6226 4.0 1 unit

฿ 23,128.00

฿ 21,277.76

SCREW CLAMPS 1 Piece(s) 12 Day(s) 3 40 48 340 65 140 4942411523517 448-6234 6.9 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications