(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A2023 |
A2024 |
A2099 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Maximum Clamp Width (mm) |
Type Details | Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
JAN Code | Trusco Code | Mass (kg) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,366.00 ฿ 21,496.72 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 30 | V-25ELC Type | 55 | 314 | 65 | 150 | 4942411520233 | 448-6099 | 4.0 | Structured to bite under increasingly strong force, according to the increase of load lifted. Applying the manual lock activates a constant initial load to prevent the clamp from disengaging from the opposite material even when the load becomes zero. | 1 unit | ||
฿ 29,764.00 ฿ 27,382.88 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 14 Day(s) | 2 | 30 | V-25ELC Type | 58 | 335 | 73 | 166 | 4942411520240 | 448-6102 | 5.8 | Structured to bite under increasingly strong force, according to the increase of load lifted. Applying the manual lock activates a constant initial load to prevent the clamp from disengaging from the opposite material even when the load becomes zero. | 1 unit | ||
฿ 18,121.00 ฿ 16,671.32 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 14 Day(s) | 0.5 | 20 | MK-V Type | 40 | 236 | 52 | 123 | 4942411520998 | 448-6129 | 1.9 | Structured to bite under increasingly strong force, according to the increase of load lifted. Applying the manual lock activates a constant initial load to prevent the clamp from disengaging from the opposite material even when the load becomes zero. The cam comes standard with knurled double-cut that makes scratches less noticeable. | 1 unit |
Structured to clamp with increasingly stronger force as the lifted load increases. When the manual lock is applied, a certain initial load is always applied, and the clamp will not disconnect from the material, even if the load drops to zero. Vertical lifting work for steel plates/sections, etc.
Part Number |
---|
A2023 |
A2024 |
A2099 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Maximum Clamp Width (mm) |
Type Details | Size D (mm) |
Size H (mm) |
Dimension H2 (mm) |
Size L (mm) |
JAN Code | Trusco Code | Mass (kg) |
Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,366.00 ฿ 21,496.72 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 12 Day(s) | 1 | 30 | V-25ELC Type | 55 | 314 | 65 | 150 | 4942411520233 | 448-6099 | 4.0 | Structured to bite under increasingly strong force, according to the increase of load lifted. Applying the manual lock activates a constant initial load to prevent the clamp from disengaging from the opposite material even when the load becomes zero. | 1 unit | ||
฿ 29,764.00 ฿ 27,382.88 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 14 Day(s) | 2 | 30 | V-25ELC Type | 58 | 335 | 73 | 166 | 4942411520240 | 448-6102 | 5.8 | Structured to bite under increasingly strong force, according to the increase of load lifted. Applying the manual lock activates a constant initial load to prevent the clamp from disengaging from the opposite material even when the load becomes zero. | 1 unit | ||
฿ 18,121.00 ฿ 16,671.32 |
VERTICAL LIFTING CLAMPS | 1 Piece(s) | 14 Day(s) | 0.5 | 20 | MK-V Type | 40 | 236 | 52 | 123 | 4942411520998 | 448-6129 | 1.9 | Structured to bite under increasingly strong force, according to the increase of load lifted. Applying the manual lock activates a constant initial load to prevent the clamp from disengaging from the opposite material even when the load becomes zero. The cam comes standard with knurled double-cut that makes scratches less noticeable. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?