(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vertical Hanging Clamp "V-25-N Type" (One-Touch Safety Lock Type)

Vertical Hanging Clamp "V-25-N Type" (One-Touch Safety Lock Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 17,392.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A2000 SALE
A2007 SALE
A2030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 17,392.00

฿ 16,000.64

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 16 40 218 50 91 4942411520004 448-6072 1.6 1 unit

฿ 35,247.00

฿ 32,427.24

VERTICAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 2 30 65 320 82 152 4942411520073 448-6081 6.9 1 unit

฿ 25,432.00

฿ 23,397.44

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1 25 60 353 78 141 4942411520042 448-6111 4.8 1 unit

Basic Specifications

  • Product Model
    Vertical Hanging Clamp
  • Minimum Clamp Width(mm)
    0
  • Features
    Structured to bite under increasingly strong force, according to the increase of load lifted. The cam can be closed or locked in the open position by "Push and Pull" one-touch operation of the hanging ring. Due to a compression coil spring, the clamp it will not be detached from the opposite material, even if constant initial load acts and the load becomes zero. Since the cam can be held open, clamping operation is easy.
  • Intended Use
    Steel plate, formed steel, and other vertical suspension work.
  • Specifications
    For two-point hanging
  • Amount Of Content
    1 unit

Product Description

Structured to clamp with increasingly stronger force as the lifted load increases. The cam can be closed or locked open by a single-action push/pull operation of the lifting ring. The compression coil spring ensures that a certain initial load is always applied, and the clamp will not disconnect from the material, even if the load drops to zero.

Part Number
A2000 SALE
A2007 SALE
A2030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 17,392.00

฿ 16,000.64

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 0.5 16 40 218 50 91 4942411520004 448-6072 1.6 1 unit

฿ 35,247.00

฿ 32,427.24

VERTICAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 2 30 65 320 82 152 4942411520073 448-6081 6.9 1 unit

฿ 25,432.00

฿ 23,397.44

VERTICAL LIFTING CLAMPS 1 Piece(s) 10 Day(s) 1 25 60 353 78 141 4942411520042 448-6111 4.8 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications