(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HBM2416 |
HBM2420 |
HBM3020 |
HBM3024 |
HBM3624 |
HBM3630 |
HBM4230 |
HBM4236 |
HBM4836 |
HBM4842 |
HBM6448 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Bolt Size | Size A (mm) |
Size B (mm) |
Dimension C (mm) |
Size H (mm) |
Size B (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,043.60 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 2 | M24 | 65 | 37 | 14 | 109 | 45 | 4562372960116 | 406-5361 | 0.83 | 1 pc. | ||
฿ 7,441.19 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 2.8 | M24 | 83 | 47 | 18 | 135 | 58 | 4562372960123 | 406-5379 | 1.42 | 1 pc. | ||
฿ 8,122.65 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 3.2 | M30 | 83 | 47 | 18 | 135 | 58 | 4562372960130 | 406-5387 | 1.52 | 1 pc. | ||
฿ 9,561.60 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 4.2 | M30 | 102 | 58 | 22 | 157 | 68 | 4562372960147 | 406-5395 | 2.46 | 1 pc. | ||
฿ 10,894.10 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 4.6 | M36 | 102 | 58 | 22 | 157 | 68 | 4562372960154 | 406-5409 | 2.63 | 1 pc. | ||
฿ 13,424.36 ฿ 12,243.02 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 6.5 | M36 | 128 | 72 | 28 | 197 | 88 | 4562372960161 | 406-5417 | 4.91 | 1 pc. | ||
฿ 17,378.48 ฿ 16,040.34 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 7 | M42 | 128 | 72 | 28 | 197 | 88 | 4562372960178 | 406-5425 | 5.14 | 1 pc. | ||
฿ 21,267.59 ฿ 19,419.44 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 8.5 | M42 | 154 | 90 | 32 | 235 | 109 | 4562372960185 | 406-5433 | 7.76 | 1 pc. | ||
฿ 29,577.11 ฿ 27,438.68 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 9 | M48 | 154 | 90 | 32 | 235 | 109 | 4562372960192 | 406-5441 | 8.00 | 1 pc. | ||
฿ 39,759.98 ฿ 36,726.29 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 12 | M48 | 176 | 104 | 36 | 275 | 126 | 4562372960208 | 406-5450 | 11.90 | 1 pc. | ||
฿ 63,889.23 ฿ 55,404.74 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 20 | M64 | 200 | 116 | 42 | 309 | 133 | 4562372960215 | 406-5468 | 18.70 | 1 pc. |
A multi eye bolt.
[Features]
· Rotates 360° with respect to the lifting axis of the heavy object, and 180° in the lifting direction as well.
[Applications]
· Can be used safely even when used for horizontal suspension, slanted suspension, or lifting work, which can be dangerous when performed using JIS eye bolts.
· Used for hanging heavy objects such as molds and precision/machining tools, or in civil engineering, construction, shipbuilding, the transport industry, etc.
Part Number |
---|
HBM2416 |
HBM2420 |
HBM3020 |
HBM3024 |
HBM3624 |
HBM3630 |
HBM4230 |
HBM4236 |
HBM4836 |
HBM4842 |
HBM6448 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Bolt Size | Size A (mm) |
Size B (mm) |
Dimension C (mm) |
Size H (mm) |
Size B (mm) |
JAN Code | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,043.60 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 2 | M24 | 65 | 37 | 14 | 109 | 45 | 4562372960116 | 406-5361 | 0.83 | 1 pc. | ||
฿ 7,441.19 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 2.8 | M24 | 83 | 47 | 18 | 135 | 58 | 4562372960123 | 406-5379 | 1.42 | 1 pc. | ||
฿ 8,122.65 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 3.2 | M30 | 83 | 47 | 18 | 135 | 58 | 4562372960130 | 406-5387 | 1.52 | 1 pc. | ||
฿ 9,561.60 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 4.2 | M30 | 102 | 58 | 22 | 157 | 68 | 4562372960147 | 406-5395 | 2.46 | 1 pc. | ||
฿ 10,894.10 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 4.6 | M36 | 102 | 58 | 22 | 157 | 68 | 4562372960154 | 406-5409 | 2.63 | 1 pc. | ||
฿ 13,424.36 ฿ 12,243.02 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 6.5 | M36 | 128 | 72 | 28 | 197 | 88 | 4562372960161 | 406-5417 | 4.91 | 1 pc. | ||
฿ 17,378.48 ฿ 16,040.34 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 7 | M42 | 128 | 72 | 28 | 197 | 88 | 4562372960178 | 406-5425 | 5.14 | 1 pc. | ||
฿ 21,267.59 ฿ 19,419.44 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 8.5 | M42 | 154 | 90 | 32 | 235 | 109 | 4562372960185 | 406-5433 | 7.76 | 1 pc. | ||
฿ 29,577.11 ฿ 27,438.68 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 9 | M48 | 154 | 90 | 32 | 235 | 109 | 4562372960192 | 406-5441 | 8.00 | 1 pc. | ||
฿ 39,759.98 ฿ 36,726.29 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 12 | M48 | 176 | 104 | 36 | 275 | 126 | 4562372960208 | 406-5450 | 11.90 | 1 pc. | ||
฿ 63,889.23 ฿ 55,404.74 |
EYE BOLTS | 1 Piece(s) | 10 Day(s) | 20 | M64 | 200 | 116 | 42 | 309 | 133 | 4562372960215 | 406-5468 | 18.70 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?