(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Eye Bolt (Working Load 0.3 to 15 t) (ME0808C)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ME0808C
ME1008C
ME1210C
ME1614C
ME2018C
ME2422C
ME3028C
ME3632C
ME4236C
ME4842C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Bolt Size Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size H
(mm)
Size B
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,777.38

EYEBOLTS 1 Piece(s) Same day 0.3 M8 41 25 8 71 33 4562372960017 406-5476 0.18 1 pc.

฿ 3,523.08

EYE BOLTS 1 Piece(s) Same day 0.5 M10 41 25 8 71 32 4562372960024 406-5484 0.19 1 pc.

฿ 4,526.81

EYEBOLTS 1 Piece(s) Same day 0.8 M12 50 30 10 88 40 4562372960031 406-5492 0.35 1 pc.

฿ 4,627.16

EYE BOLTS 1 Piece(s) 1 Day(s) 1.6 M16 65 37 14 109 47 4562372960048 406-5506 0.75 1 pc.

฿ 6,902.23

EYEBOLTS 1 Piece(s) 1 Day(s) 2.5 M20 83 47 18 135 60 4562372960055 406-5514 1.38 1 pc.

฿ 8,790.67

EYE BOLTS 1 Piece(s) 1 Day(s) 3.6 M24 102 58 22 157 72 4562372960062 406-5522 2.38 1 pc.

฿ 12,216.00

EYE BOLTS 1 Piece(s) 1 Day(s) 5.8 M30 128 72 28 197 90 4562372960079 406-5531 4.90 1 pc.

฿ 16,295.00

EYE BOLTS 1 Piece(s) 5 Day(s) 8 M36 154 90 32 235 112 4562372960086 406-5549 7.60 1 pc.

฿ 26,987.00

EYE BOLTS 1 Piece(s) 5 Day(s) 10 M42 176 104 36 275 130 4562372960093 406-5557 11.8 1 pc.

฿ 54,898.78

฿ 45,587.95

EYE BOLTS 1 Piece(s) 1 Day(s) 15 M48 200 116 42 309 140 4562372960109 406-5565 18.20 1 pc.

Basic Specifications

  • Product Model
    Eye Bolts
  • Other
    Option
  • Material
    SCM435
  • Amount Of Content
    1 pc.

Product Description

A multi-eye bolt that can be safely used for horizontal lifting, diagonal lifting, and lifting work.
[Features]
·Rotates 360 degrees with respect to the lifting axis of heavy objects, and also rotates 180 degrees with respect to the lifting direction.
·Approximately three times the working load of JIS eyebolts is possible.
·JIS eyebolts can be safely used for horizontal lifting, diagonal lifting, and lifting work, which can be dangerous.
·Made in Japan.
[Applications]
·It can be used for a wide range of purposes, including hanging heavy objects in the mold, civil engineering, construction, shipbuilding, precision/machine tools, and transportation industries.

Part Number
ME0808C
ME1008C
ME1210C
ME1614C
ME2018C
ME2422C
ME3028C
ME3632C
ME4236C
ME4842C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Bolt Size Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size H
(mm)
Size B
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 3,777.38

EYEBOLTS 1 Piece(s) Same day 0.3 M8 41 25 8 71 33 4562372960017 406-5476 0.18 1 pc.

฿ 3,523.08

EYE BOLTS 1 Piece(s) Same day 0.5 M10 41 25 8 71 32 4562372960024 406-5484 0.19 1 pc.

฿ 4,526.81

EYEBOLTS 1 Piece(s) Same day 0.8 M12 50 30 10 88 40 4562372960031 406-5492 0.35 1 pc.

฿ 4,627.16

EYE BOLTS 1 Piece(s) 1 Day(s) 1.6 M16 65 37 14 109 47 4562372960048 406-5506 0.75 1 pc.

฿ 6,902.23

EYEBOLTS 1 Piece(s) 1 Day(s) 2.5 M20 83 47 18 135 60 4562372960055 406-5514 1.38 1 pc.

฿ 8,790.67

EYE BOLTS 1 Piece(s) 1 Day(s) 3.6 M24 102 58 22 157 72 4562372960062 406-5522 2.38 1 pc.

฿ 12,216.00

EYE BOLTS 1 Piece(s) 1 Day(s) 5.8 M30 128 72 28 197 90 4562372960079 406-5531 4.90 1 pc.

฿ 16,295.00

EYE BOLTS 1 Piece(s) 5 Day(s) 8 M36 154 90 32 235 112 4562372960086 406-5549 7.60 1 pc.

฿ 26,987.00

EYE BOLTS 1 Piece(s) 5 Day(s) 10 M42 176 104 36 275 130 4562372960093 406-5557 11.8 1 pc.

฿ 54,898.78

฿ 45,587.95

EYE BOLTS 1 Piece(s) 1 Day(s) 15 M48 200 116 42 309 140 4562372960109 406-5565 18.20 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rotates 360 degrees against the lifting shaft of the heavily weight object and also rotates 180 degrees against the lifting direction.
●Possible to use approx. 3 times as much as JIS eye bolt usage working load.
●JIS eye bolts can be safely used during d

Usage

●Used for lifting heavy weight objects such as concrete secondary products, molding die, civil engineering, construction, shipbuilding, precision/machine tools, transportation industry.

Specification

●SPQ(piece):1
●NETIS Registered Product Registration Number KK-150017-A

Materials

●SCM435