(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DD-B Hacker (Hanging Hook) (E2680)

DD-B Hacker (Hanging Hook) (E2680)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E2680
E2681 SALE
E2682 SALE
E2683 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Size E
(mm)
Dimension F
(mm)
Size G
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 8,947.00

HOOKS 1 Piece(s) 1 Day(s) 0.5 52 16 35 128 158 75 107 4942411526808 448-6293 0.7 1 pc.

฿ 11,631.00

฿ 10,700.52

HOOKS 1 Piece(s) 1 Day(s) 1 68 22 45 176 219 105 149 4942411526815 448-6307 1.8 1 pc.

฿ 16,838.00

฿ 15,490.96

HOOKS 1 Piece(s) 1 Day(s) 2 104 32 70 256 318 150 214 4942411526822 448-6315 5 1 pc.

฿ 27,525.00

฿ 25,323.00

HOOKS 1 Piece(s) 1 Day(s) 3.2 120 38 80 304 377 180 258 4942411526839 448-6323 9 1 pc.

Basic Specifications

  • Product Model
    Hook
  • Features
    By widening, the form has been devised for a stable hanging method.
  • Intended Use
    Horizontal hanging and carrying work.
  • Material
    Special Alloy Steel
  • Specifications
    With Wire Disconnection Prevention
  • Amount Of Content
    1 pc.

Product Description

The shape was devised so that the width was expanded, providing a stable hanging method. Horizontal suspension transport work.

Part Number
E2680
E2681 SALE
E2682 SALE
E2683 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load Limit
(t)
Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Size E
(mm)
Dimension F
(mm)
Size G
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 8,947.00

HOOKS 1 Piece(s) 1 Day(s) 0.5 52 16 35 128 158 75 107 4942411526808 448-6293 0.7 1 pc.

฿ 11,631.00

฿ 10,700.52

HOOKS 1 Piece(s) 1 Day(s) 1 68 22 45 176 219 105 149 4942411526815 448-6307 1.8 1 pc.

฿ 16,838.00

฿ 15,490.96

HOOKS 1 Piece(s) 1 Day(s) 2 104 32 70 256 318 150 214 4942411526822 448-6315 5 1 pc.

฿ 27,525.00

฿ 25,323.00

HOOKS 1 Piece(s) 1 Day(s) 3.2 120 38 80 304 377 180 258 4942411526839 448-6323 9 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Shape has been devised so as to widen the width and allow stable lifting.

Usage

●Horizontal lifting and transporting work.

Specification

●With wire detachment prevention

Materials

●Special Alloy Steel