(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nesting Rack, Post Pallet (A-0)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-0
A-1
A-2
A-3
B-0
B-1
B-2
B-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Number of Loadable Racks
(Rack(s))
Trusco Code Mass
(kg)
Amount Of Content

฿ 9,728.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 1200 1190 870 1045 4 457-3340 49 1 unit

฿ 9,595.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 1000 1190 870 845 4 457-3358 46 1 unit

฿ 9,463.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 800 1190 870 645 5 457-3366 44 1 unit

฿ 9,333.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 600 1190 870 445 7 457-3374 41 1 unit

฿ 10,710.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 1200 1380 980 1045 4 457-3382 57 1 unit

฿ 10,582.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 1000 1380 980 845 4 457-3391 55 1 unit

฿ 10,449.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 800 1380 980 645 5 457-3404 53 1 unit

฿ 10,318.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 600 1380 980 445 7 457-3412 50 1 unit

Basic Specifications

  • Product Model
    Nesting Rack
  • Material (Body)
    Steel
  • Color
    Light Green
  • Average Load(kg)
    1000
  • Features
    High tensile steel sheet is used for the material, giving excellent durability. Designed with space efficiency when unused in mind, storage space requirements are reduced to 1/4.
  • Surface Coating Material
    Sintered coating
  • Amount Of Content
    1 unit
Part Number
A-0
A-1
A-2
A-3
B-0
B-1
B-2
B-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Usable Inner Dimensions Frontage
(mm)
Usable Inner Dimensions Depth
(mm)
Usable Inner Dimensions Height
(mm)
Number of Loadable Racks
(Rack(s))
Trusco Code Mass
(kg)
Amount Of Content

฿ 9,728.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 1200 1190 870 1045 4 457-3340 49 1 unit

฿ 9,595.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 1000 1190 870 845 4 457-3358 46 1 unit

฿ 9,463.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 800 1190 870 645 5 457-3366 44 1 unit

฿ 9,333.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1292 972 600 1190 870 445 7 457-3374 41 1 unit

฿ 10,710.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 1200 1380 980 1045 4 457-3382 57 1 unit

฿ 10,582.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 1000 1380 980 845 4 457-3391 55 1 unit

฿ 10,449.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 800 1380 980 645 5 457-3404 53 1 unit

฿ 10,318.00

NESTING RACKS 1 Piece(s) 40 Day(s) 1485 1083 600 1380 980 445 7 457-3412 50 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By using high tensile steel sheet heighten for the material, it is excellent in durability.

Specification

●Equal Load(kg):1000
●Color: Light Green

Materials

●Steel
●Surface Treatment: Forced Baked Coating