(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

General Purpose Box Carrier

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,904.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SAX45B
SAX45C
SAX45G
SAX45H
SAX45R
SAX45W
SAX45Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Inner capacity

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Blue 4546678000172 519-0061 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Brown 4546678000233 519-0070 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Green 4546678000196 519-0088 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Gray 4546678000240 519-0096 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) Quote Red 4546678000165 519-0100 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Semi-Transparent 4546678000080 519-0118 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Yellow 4546678000189 519-0126 1 pc.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    45
  • Dust Wagon
    Dust Wagon Frame
  • Frontage(mm)
    316
  • Depth(mm)
    561
  • Height(mm)
    300
  • Body / Option
    Main Body
  • Mass(g)
    2300
  • Features
    Allows sorting by seven colors. Capable of nesting storage when not in use. No tool is required, and casters can be installed.
  • Material
    Polypropylene (PP)
  • Notes
    Dedicated Caster (1 set 4 pcs) is Sold Separately
  • Inner capacity
    1 pc.

Product Description

General Purpose Box Carrier capable of nesting storage when not in use.
[Features]
· Allows sorting by seven colors
· Capable of nesting storage when not in use. No tool is required, and casters can be installed

Part Number
SAX45B
SAX45C
SAX45G
SAX45H
SAX45R
SAX45W
SAX45Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Inner capacity

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Blue 4546678000172 519-0061 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Brown 4546678000233 519-0070 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Green 4546678000196 519-0088 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Gray 4546678000240 519-0096 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) Quote Red 4546678000165 519-0100 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Semi-Transparent 4546678000080 519-0118 1 pc.

฿ 2,904.40

SEPARATED PAILS 1 Piece(s) 10 Day(s) Yellow 4546678000189 519-0126 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1