(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner "FX3 "(Electric)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 72,221.92 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FX3-8-9
FX3-8-12
FX3-8-15
FX3-10-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 72,221.92

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 9 8X9 466-4761 9200 1 unit

฿ 74,658.95

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 12 8X12 466-4744 10000 1 unit

฿ 77,240.71

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 15 8X15 466-4752 10800 1 unit

฿ 74,475.64

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 9 10X9 466-4736 10700 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaners
  • Application
    Other
  • Special Purpose
    For Drainpipes
  • Width(mm)
    415
  • Depth(mm)
    250
  • Height(mm)
    325
  • Features
    With anti-twist function. Equipped with automatic feed / return device. Up to 280 rotations to right and left. It can be used manually by turning the handle (removable handle type).
  • Use
    For Cleaning Sinks, Bathrooms, Washrooms, Toilets, Floor Drains, Etc.
  • Power
    Power Supply AC 100 V
  • Amount Of Content
    1 unit

Product Description

[Features]
· With anti-twist mechanism.
· With automatic feeder and returner.
· Freely rotatable either left or right from 0 to 280 rpm.
· Can be used manually by turning the handle. (Detachable handle design)
[Applications]
· For cleaning sinks, bathrooms, washrooms, toilets and floor drains, etc.

Part Number
FX3-8-9
FX3-8-12
FX3-8-15
FX3-10-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 72,221.92

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 9 8X9 466-4761 9200 1 unit

฿ 74,658.95

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 12 8X12 466-4744 10000 1 unit

฿ 77,240.71

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 15 8X15 466-4752 10800 1 unit

฿ 74,475.64

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 9 10X9 466-4736 10700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1