(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner "F4 Caster Type" (F4-12-6)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F4-10-12
F4-10-15
F4-10-18
F4-10-21
F4-12-6
F4-12-9
F4-12-12
F4-12-15
F4-12-18 SALE
F4-12-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 41,421.77

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 12 10X12 466-4639 13200 1 unit

฿ 44,528.73

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 15 10X15 466-4647 14800 1 unit

฿ 47,635.67

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 18 10X18 466-4655 16000 1 unit

฿ 50,742.62

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 21 10X21 466-4663 17400 1 unit

฿ 39,716.65

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 6 12X6 466-4710 11500 1 unit

฿ 44,015.24

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 9 12X9 466-4728 13600 1 unit

฿ 48,169.10

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 12 12X12 466-4671 15700 1 unit

฿ 52,467.69

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 15 12X15 466-4680 17800 1 unit

฿ 56,693.92

฿ 53,802.53

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 18 12X18 466-4698 19900 1 unit

฿ 60,920.15

฿ 57,721.84

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 21 12X21 466-4701 22000 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaners
  • Application
    Other
  • Special Purpose
    For Drainpipes
  • Width(mm)
    450
  • Depth(mm)
    389
  • Height(mm)
    420
  • Features
    A full-scale large vacuum cleaner with a shaft twist prevention device.
  • Use
    For cleaning a wide range of drain pipes from 40 to 150 mm in diameter.
  • Power
    Manual
  • Amount Of Content
    1 unit

Product Description

[Features]
·It is a full-fledged large vacuum cleaner.
·Equipped with a shaft twist prevention device.
[Applications]
·For cleaning a wide range of drain pipes with pipe diameters from 40 to 150 mm.

Part Number
F4-10-12
F4-10-15
F4-10-18
F4-10-21
F4-12-6
F4-12-9
F4-12-12
F4-12-15
F4-12-18 SALE
F4-12-21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 41,421.77

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 12 10X12 466-4639 13200 1 unit

฿ 44,528.73

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 15 10X15 466-4647 14800 1 unit

฿ 47,635.67

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 18 10X18 466-4655 16000 1 unit

฿ 50,742.62

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 21 10X21 466-4663 17400 1 unit

฿ 39,716.65

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 6 12X6 466-4710 11500 1 unit

฿ 44,015.24

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 9 12X9 466-4728 13600 1 unit

฿ 48,169.10

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 12 12X12 466-4671 15700 1 unit

฿ 52,467.69

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 15 12X15 466-4680 17800 1 unit

฿ 56,693.92

฿ 53,802.53

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 18 12X18 466-4698 19900 1 unit

฿ 60,920.15

฿ 57,721.84

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 75~150 21 12X21 466-4701 22000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1