(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Pipe Cleaner "F3 Stand Type" (F3-6-6)

Drain Pipe Cleaner "F3 Stand Type" (F3-6-6)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
F3-6-6
F3-6-9
F3-6-12
F3-8-6
F3-8-9
F3-8-12
F3-8-15
F3-10-6
F3-10-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 23,751.17

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 6 6X6 - 466-4574 5000 1 unit

฿ 26,070.35

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 9 6X9 - 466-4582 5500 1 unit

฿ 28,317.14

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 12 6X12 - 466-4566 6000 1 unit

฿ 24,828.42

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 6 8X6 - 466-4612 5900 1 unit

฿ 27,280.61

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 9 8X9 - 466-4621 6800 1 unit

฿ 29,862.38

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 12 8X12 04838661 466-4591 7600 1 unit

฿ 32,299.41

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 15 8X15 - 466-4604 8400 1 unit

฿ 26,499.75

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 6 10X6 - 466-4540 6900 1 unit

฿ 29,606.71

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 9 10X9 - 466-4558 8300 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaners
  • Application
    Other
  • Special Purpose
    For Drainpipes
  • Width(mm)
    420
  • Depth(mm)
    204
  • Height(mm)
    295
  • Features
    A universal mid-size vacuum cleaner pursuing ease of use from all directions. A shaft twist prevention device with a new mechanism is attached to the drum.
  • Use
    On sinks or narrow places. For any other cleaning work.
  • Power
    Manual
  • Amount Of Content
    1 unit

Product Description

[Features]
· Versatile medium-sized vacuum cleaner designed for ease of use from all angles.
· The drum is fitted with a new mechanism for preventing the shaft from twisting.
· Medium-sized model allowing you to work reliably even on sink tops and in narrow places.
[Applications]
· Sink tops and narrow places. Also for various other types of cleaning work.

Part Number
F3-6-6
F3-6-9
F3-6-12
F3-8-6
F3-8-9
F3-8-12
F3-8-15
F3-10-6
F3-10-9
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cleaning Capacity Pipe Diameter
(mm)
Cleaning Capacity Distance
(m)
Accessory Wire
(mm x m)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 23,751.17

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 6 6X6 - 466-4574 5000 1 unit

฿ 26,070.35

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 9 6X9 - 466-4582 5500 1 unit

฿ 28,317.14

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 25–40 12 6X12 - 466-4566 6000 1 unit

฿ 24,828.42

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 6 8X6 - 466-4612 5900 1 unit

฿ 27,280.61

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 9 8X9 - 466-4621 6800 1 unit

฿ 29,862.38

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 12 8X12 04838661 466-4591 7600 1 unit

฿ 32,299.41

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 30~50 15 8X15 - 466-4604 8400 1 unit

฿ 26,499.75

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 6 10X6 - 466-4540 6900 1 unit

฿ 29,606.71

DRAIN PIPE CLEANERS 1 Piece(s) 40 Day(s) 40~100 9 10X9 - 466-4558 8300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1