- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Drain Pipe Cleaner "Low Speed 8H+E PLUS" (Manual / Electric Drill Type)
Specifications of R72095
-
- Product Model
- Other
-
- Use
- Wet
-
- Special Uses
- For Drainpipes
-
- Cleaning Capacity Pipe Diameter(mm)
- 20~75
-
- Cleaning Capacity Distance(m)
- 7.5
-
- Accessory Wire(mm x m)
- 8X7.5
-
- Width(mm)
- 203
-
- Depth(mm)
- 203
-
- Height(mm)
- 395
-
- JAN Code
- 4991756197624
-
- Trusco Code
- 351-7683
-
- Mass(g)
- 3500
-
- Features
- This is compatible for manual and automatic. It includes drill adapter, working with electric drill is available. S trap also can be inserted easily due to strong SC wire. It employs plastic drum which is light weight and strong against corrosion. 3-jaw chuck can lock wire easily and quickly.
-
- Use
- For clearing clogging from toilets, bathrooms, washrooms, etc.
-
- Power
- Manual
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,736.31
฿ 11,263.77
|
DRAIN PIPE CLEANERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Other
-
- Use
- Wet
-
- Special Uses
- For Drainpipes
-
- Cleaning Capacity Pipe Diameter(mm)
- 20~75
-
- Cleaning Capacity Distance(m)
- 7.5
-
- Accessory Wire(mm x m)
- 8X7.5
-
- Width(mm)
- 203
-
- Depth(mm)
- 203
-
- Height(mm)
- 395
-
- JAN Code
- 4991756197624
-
- Trusco Code
- 351-7683
-
- Mass(g)
- 3500
-
- Features
- This is compatible for manual and automatic. It includes drill adapter, working with electric drill is available. S trap also can be inserted easily due to strong SC wire. It employs plastic drum which is light weight and strong against corrosion. 3-jaw chuck can lock wire easily and quickly.
-
- Use
- For clearing clogging from toilets, bathrooms, washrooms, etc.
-
- Power
- Manual
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·Manual and electric type
·With a drill adapter, it is possible to work with an electric drill.
·The SC wire has a strong stiffness, so S traps can be easily inserted.
·Uses a lightweight and corrosion-resistant plastic drum
·A 3-jaw chuck that can lock wires easily and quickly.
[Applications]
・ For removing clogging in toilets, bathrooms, and washrooms
Specifications of R72095
-
- Product Model
- Other
-
- Use
- Wet
-
- Special Uses
- For Drainpipes
-
- Cleaning Capacity Pipe Diameter(mm)
- 20~75
-
- Cleaning Capacity Distance(m)
- 7.5
-
- Accessory Wire(mm x m)
- 8X7.5
-
- Width(mm)
- 203
-
- Depth(mm)
- 203
-
- Height(mm)
- 395
-
- JAN Code
- 4991756197624
-
- Trusco Code
- 351-7683
-
- Mass(g)
- 3500
-
- Features
- This is compatible for manual and automatic. It includes drill adapter, working with electric drill is available. S trap also can be inserted easily due to strong SC wire. It employs plastic drum which is light weight and strong against corrosion. 3-jaw chuck can lock wire easily and quickly.
-
- Use
- For clearing clogging from toilets, bathrooms, washrooms, etc.
-
- Power
- Manual
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,736.31
฿ 11,263.77
|
DRAIN PIPE CLEANERS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A manual and electric dual purpose type.
●With the drill adapter, work with the electric drill is possible.
●Because it is a strong N-wire, S trap is also included easily.Usage
●For eliminating clogging of a toilet, bathroom, washroom etc.Specification
●Capacity of cleaning Pipe Diameter(mm):20 to 75
●Capacity of cleaning Distance(m):7.5
●Attached Wire(mm x m):8 x 7.5
●Power: Manual
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?