(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Surface Protection Film (E-212BS-1020)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E-212BS-1020
E-212BS-1250
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 15,713.27

PROTECTIVE TAPES 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1020 4571196040119 279-0165 6700 1 case (2 pcs)

฿ 19,609.64

PROTECTIVE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1250 4571196040126 279-0173 8000 1 case (2 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Length(m)
    100
  • Thickness(mm)
    0.065
  • Adhesive Strength(N/mm)
    1.1/25
  • Color Detail
    Blue
  • Features
    This is a weak adhesive type. Because it's a polyethylene, it doesn't emit toxic gases during incineration.
  • Use
    Surface protection for plating such as stainless steel and other metal plating, decorative plating, glass plating, resin plating and aluminum siding.
  • Substrate Material
    Polyethylene (PE)
  • Amount Of Content
    1 case (2 pcs)

Product Description

[Features]
·It is a weak adhesive type.
·Since it is a polyethylene type, it does not generate toxic gas when incinerated.
·A surface protection film that uses a polyolefin film as a support.
·Ideal for preventing scratches during transportation and processing of metal plates such as stainless steel and aluminum plates, and various decorative plates.
[Applications]
·Surface protection for metal plates such as stainless steel and aluminum, decorative plates, glass plates, resin plates, and aluminum sashes.

Part Number
E-212BS-1020
E-212BS-1250
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 15,713.27

PROTECTIVE TAPES 1 Pack(s)

2 Pieces Per Package

5 Day(s) 1020 4571196040119 279-0165 6700 1 case (2 pcs)

฿ 19,609.64

PROTECTIVE TAPES 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1250 4571196040126 279-0173 8000 1 case (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A weak adhesive type.
●Since it is polyethylene type, it does not generate toxic gas at incineration.

Usage

●Surface protection of metal plates such as stainless steel, aluminum, decorative plates, glass plates, resin plates, and aluminum sash etc.

Specification

●Thickness(mm):0.065
●Q'ty Per Case(roll):2
●Viscosity: 1.1N/25mm

Materials

●Base Material: Polyethylene