(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
12633 |
12634 |
12635 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Blade Width (Details) (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 690.00 |
PLANES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 40 ~ 49 | 42 | 4969402126335 | 363-4086 | 25/set | 1 Pack (3 Sheets) | ||
฿ 690.00 |
PLANES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 50 ~ 59 | 50 | 4969402126342 | 363-4094 | 26/set | 1 Pack (3 Sheets) | ||
฿ 690.00 |
PLANES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 40 ~ 49 | 58 | 4969402126359 | 363-4108 | 28/set | 1 Pack (3 Sheets) |
[Features]
· A patented single-action blade replacement type.
· Eliminates the need for troublesome blade sharpening and adjustment of the metal holder is not required.
· Gives a smooth finish to surfaces of boards or square materials, etc.
[Applications]
· For surface finishing of boards or square materials, etc.
Part Number |
---|
12633 |
12634 |
12635 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Blade Width (mm) |
Blade Width (Details) (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 690.00 |
PLANES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 40 ~ 49 | 42 | 4969402126335 | 363-4086 | 25/set | 1 Pack (3 Sheets) | ||
฿ 690.00 |
PLANES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 50 ~ 59 | 50 | 4969402126342 | 363-4094 | 26/set | 1 Pack (3 Sheets) | ||
฿ 690.00 |
PLANES | 1 Pack(s) |
3 Pieces Per Package |
40 Day(s) | 40 ~ 49 | 58 | 4969402126359 | 363-4108 | 28/set | 1 Pack (3 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?