(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Mini Wood Plane (41430)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41430
41431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length (Details)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,012.00

PLANES 1 Piece(s) 12 Day(s) 150 4969402414302 363-4388 280 1 pc.

฿ 886.12

PLANES 1 Piece(s) 40 Day(s) 180 4969402414319 363-4256 340 1 pc.

Basic Specifications

  • Product Model
    Plane
  • Blade Width(mm)
    40 ~ 49
  • Material: Blade
    Carbon Steel
  • Total Length(mm)
    100 ~ 199
  • Blade Width (Details)(mm)
    42
  • Features
    It comes with a special blade hand-made by a craftsman. The base uses a locally made live oak material that was naturally dried. It has a smooth finish surface for its board and corner materials.
  • Use
    For finishing the surface of plates and rectangular lumber.
  • Material Blade (Details)
    Carbon steel for cutting tools
  • Material Stand
    Oak
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Comes with a sharpened blade hand-finished by artisans.
· The base is made of naturally dried oak wood from Japan.
· Gives a smooth finish to surfaces of boards or square materials, etc.
[Applications]
· For surface finishing of boards or square materials, etc.

Part Number
41430
41431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length (Details)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,012.00

PLANES 1 Piece(s) 12 Day(s) 150 4969402414302 363-4388 280 1 pc.

฿ 886.12

PLANES 1 Piece(s) 40 Day(s) 180 4969402414319 363-4256 340 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1