- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 41401
-
- Product Model
- Eyeleteer
-
- Material: Blade
- Steel & Nickel
-
- Material: Grip
- Painted Maple
-
- Total Length(mm)
- 100 ~ 199
-
- Total Length (Details)(mm)
- 175
-
- JAN Code
- 4969402414012
-
- Trusco Code
- 365-1665
-
- Mass(g)
- 20
-
- Features
- For tailoring, handicraft, cooking etc. Can be used for cutting holes in fabric or paper, or to help with filing.
-
- Use
- For tailoring, handicraft, cooking etc. For cutting holes in fabric or paper, or to help with filing.
-
- Material Needle
- Steel/Nickel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 263.00
|
AWL WITHOUT HOLES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Product Model
- Eyeleteer
-
- Material: Blade
- Steel & Nickel
-
- Material: Grip
- Painted Maple
-
- Total Length(mm)
- 100 ~ 199
-
- Total Length (Details)(mm)
- 175
-
- JAN Code
- 4969402414012
-
- Trusco Code
- 365-1665
-
- Mass(g)
- 20
-
- Features
- For tailoring, handicraft, cooking etc. Can be used for cutting holes in fabric or paper, or to help with filing.
-
- Use
- For tailoring, handicraft, cooking etc. For cutting holes in fabric or paper, or to help with filing.
-
- Material Needle
- Steel/Nickel
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Can be used for sewing, handicraft or cooking, etc.
· Can also be used to make holes on paper or cloth, or to assist filing.
[Applications]
· For sewing, handicraft or cooking, etc.
· For making holes on paper or cloth, or to assist filing.
Specifications of 41401
-
- Product Model
- Eyeleteer
-
- Material: Blade
- Steel & Nickel
-
- Material: Grip
- Painted Maple
-
- Total Length(mm)
- 100 ~ 199
-
- Total Length (Details)(mm)
- 175
-
- JAN Code
- 4969402414012
-
- Trusco Code
- 365-1665
-
- Mass(g)
- 20
-
- Features
- For tailoring, handicraft, cooking etc. Can be used for cutting holes in fabric or paper, or to help with filing.
-
- Use
- For tailoring, handicraft, cooking etc. For cutting holes in fabric or paper, or to help with filing.
-
- Material Needle
- Steel/Nickel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 263.00
|
AWL WITHOUT HOLES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?