(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carpentry Tool, Nut Cracker (41464)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41464
41467
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Width (Details)
(mm)
Total Length (Details)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,714.00

MINI KNIVES 1 Piece(s) 40 Day(s) 20 ~ 29 21 245 4969402414647 363-4281 90 1 pc.

฿ 1,324.00

MINI KNIVES 1 Piece(s) 40 Day(s) 10 ~ 19 15 200 4969402414678 363-4302 45 1 pc.

Basic Specifications

  • Product Model
    Knife
  • Material: Blade
    Shear Carbon Steel & Extra Mild Steel
  • Material: Grip
    Magnolia
  • Total Length(mm)
    200 ~ 299
  • Features
    SANJO artisan cutting knife.
  • Use
    For gouging curved surfaces. Scraping. For various fine designs.
  • Material Casing
    Japanese white-bark magnolia
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A small knife made by artisans from Sanjo in Japan.
[Applications]
· Carving curved sections
· Cutting
· For fine woodworking.

Part Number
41464
41467
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Blade Width (Details)
(mm)
Total Length (Details)
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,714.00

MINI KNIVES 1 Piece(s) 40 Day(s) 20 ~ 29 21 245 4969402414647 363-4281 90 1 pc.

฿ 1,324.00

MINI KNIVES 1 Piece(s) 40 Day(s) 10 ~ 19 15 200 4969402414678 363-4302 45 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1