(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
REK-N02 |
REK-N04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trowel Length (mm) |
Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,572.86 |
TROWELS | 1 Piece(s) | 40 Day(s) | 165 | 150 | 4515066121829 | 233-4160 | 300 | 1 pc. | ||
฿ 1,524.29 |
TROWELS | 1 Piece(s) | 40 Day(s) | 145 | 135 | 4515066121843 | 233-4178 | 270 | 1 pc. |
[Features]
· Made of special steel that is quenched at approximately 830°C and then tempered at approximately 260°C, and then finished by polishing.
[Applications]
· For scooping and mixing mortar and other plastering materials.
Part Number |
---|
REK-N02 |
REK-N04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trowel Length (mm) |
Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,572.86 |
TROWELS | 1 Piece(s) | 40 Day(s) | 165 | 150 | 4515066121829 | 233-4160 | 300 | 1 pc. | ||
฿ 1,524.29 |
TROWELS | 1 Piece(s) | 40 Day(s) | 145 | 135 | 4515066121843 | 233-4178 | 270 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?