(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Mortar Dirt Floor Trowel (HMD-400)

High Mortar Dirt Floor Trowel (HMD-400)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HMD-370
HMD-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,259.00

TROWELS 1 Piece(s) 40 Day(s) 370 4515066091030 249-4701 330 1 pc.

฿ 1,349.00

TROWELS 1 Piece(s) 40 Day(s) 400 4515066091047 249-4710 370 1 pc.

Basic Specifications

  • Product Model
    Trowel
  • Original Width(mm)
    115
  • Edge Width(mm)
    95
  • Features
    As the handle and the trowel board are integrally molded, the handle does not rattle or easily come off. It slides well to prevent trowel irregularities. The trowel board surface is made of FRP. The many notches on the back side allow for the unevenness of the painted surface to be quickly removed.
  • Use
    For troweling mortar, concrete, clay wall, waterproofing agent, etc. Particularly for places with large coating area and soil work.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The handle and trowel plate are integrated to eliminate handle play and prevent the handle from disconnecting.
· Spreads well without leaving troweling unevenness.
· The trowel plate surface is FRP. The rear surface has several incisions for quick elimination of unevenness on the application surface.
[Applications]
· Trowel spreading work for mortar, concrete, clay walls and waterproofing agents, etc. Particularly suitable for large application surface areas and for floor work.

Part Number
HMD-370
HMD-400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,259.00

TROWELS 1 Piece(s) 40 Day(s) 370 4515066091030 249-4701 330 1 pc.

฿ 1,349.00

TROWELS 1 Piece(s) 40 Day(s) 400 4515066091047 249-4710 370 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1