(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Flat Iron (HRM-6)

Hot Flat Iron (HRM-6)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HRM-6
HRM-7.5
HRM-9
HRM-12
HRM-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 563.75

TROWELS 1 Piece(s) 12 Day(s) 6.0 4515066070394 249-4914 70 1 pc.

฿ 644.29

TROWELS 1 Piece(s) 1 Day(s) 7.5 4515066070400 249-4922 75 1 pc.

฿ 644.29

TROWELS 1 Piece(s) 40 Day(s) 9.0 4515066070417 249-4931 80 1 pc.

฿ 677.14

TROWELS 1 Piece(s) 1 Day(s) 12.0 4515066070431 249-4949 90 1 pc.

฿ 717.14

TROWELS 1 Piece(s) 1 Day(s) 15.0 4515066070448 249-4957 100 1 pc.

Basic Specifications

  • Product Model
    Trowel
  • Trowel Length(mm)
    120
  • Features
    Special steel enables rigidity and excellent workability.
  • Use
    For embedding and finishing work of seams of tiles, blocks, bricks, concrete secondary products, stone, etc.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The special steel is hard for good workability.
[Applications]
· Embedding or finishing work for joints of tiles, blocks, bricks, secondary concrete products or stones, etc.

Part Number
HRM-6
HRM-7.5
HRM-9
HRM-12
HRM-15
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 563.75

TROWELS 1 Piece(s) 12 Day(s) 6.0 4515066070394 249-4914 70 1 pc.

฿ 644.29

TROWELS 1 Piece(s) 1 Day(s) 7.5 4515066070400 249-4922 75 1 pc.

฿ 644.29

TROWELS 1 Piece(s) 40 Day(s) 9.0 4515066070417 249-4931 80 1 pc.

฿ 677.14

TROWELS 1 Piece(s) 1 Day(s) 12.0 4515066070431 249-4949 90 1 pc.

฿ 717.14

TROWELS 1 Piece(s) 1 Day(s) 15.0 4515066070448 249-4957 100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hard with special steel, good usability.

Usage

●Embedding and finishing work of seams such as tiles, blocks, bricks, concrete secondary products, stone materials etc.

Specification

●Trowel Length(mm):120
●SPQ(piece):12