(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Floor Iron, Long Handle

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,602.86 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HDK-420
HDK-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,602.86

TROWELS 1 Piece(s) 1 Day(s) 420 4515066040458 249-4647 620 1 pc.

฿ 2,720.00

TROWELS 1 Piece(s) 1 Day(s) 450 4515066040465 249-4655 650 1 pc.

Basic Specifications

  • Product Model
    Trowel
  • Original Width(mm)
    115
  • Edge Width(mm)
    95
  • Features
    Long handle to enable smooth finishing work to be performed quickly and over a large area. Tip of the trowel is rounded to prevent tip marks being made. Trowel part is made of special hardened steel.
  • Use
    For rough smoothing of mortar, raw concrete, waterproofing agent, and other plastering materials.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Comes with a long handle for quick floor application over a wide area at the same time.
· The end of the trowel is rounded to avoid leaving troweling marks.
· The trowel part is made of special hardened steel.
[Applications]
· Rough spreading work for mortar, freshly mixed concrete, waterproofing and other plastering materials.

Part Number
HDK-420
HDK-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,602.86

TROWELS 1 Piece(s) 1 Day(s) 420 4515066040458 249-4647 620 1 pc.

฿ 2,720.00

TROWELS 1 Piece(s) 1 Day(s) 450 4515066040465 249-4655 650 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dirt floor plastering work is quick, the handle was made longer for a wider range.
●Since trowel tip is round, iron mark will not easily remain.
●The trowel part is special hardened steel.

Usage

●Mortar, raw concrete, waterproof, roughing work of other plastering materials.

Specification

●Original Width x Tip Width(mm):115 x 95
●SPQ(piece):6