(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Oil Fired Square Trowel (AKK-240)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AKK-240
AKK-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
Original Width
(mm)
Edge Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,518.57

TROWELS 1 Piece(s) 1 Day(s) 240 80 80 4515066040113 233-4186 230 1 pc.

฿ 1,662.86

TROWELS 1 Piece(s) 1 Day(s) 270 90 90 4515066040137 233-4194 260 1 pc.

Basic Specifications

  • Product Model
    Trowel
  • Features
    Tool steel used in the iron part, hardened steel with a thickness of 0.5 mm.
  • Use
    Material is thin and hard, for applying mortar or applying, finishing and repairing plaster.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The trowel section is made of quenched tool steel with a plate thickness of 0.5 mm.
[Applications]
· Made of thin and hard material for mortar application work, plastering, floor finishing and repair work.

Part Number
AKK-240
AKK-270
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trowel Length
(mm)
Original Width
(mm)
Edge Width
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,518.57

TROWELS 1 Piece(s) 1 Day(s) 240 80 80 4515066040113 233-4186 230 1 pc.

฿ 1,662.86

TROWELS 1 Piece(s) 1 Day(s) 270 90 90 4515066040137 233-4194 260 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Tool steel in trowel, plate thickness 0.5mm hardened steel.

Usage

●Since the material is thin and hard, mortar painting work/painting of blaster/dirt floor finish/repair work.

Specification

●SPQ(piece):6