(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Craft (for Plywood/Composite Panel)_Spare Blade

Super Craft (for Plywood/Composite Panel)_Spare Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 41141

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Blade Length(mm)
    200 ~ 229
  • Total Length(mm)
    200 ~ 299
  • Blade Length (Details)(mm)
    210
  • Total Length (Details)(mm)
    240
  • JAN Code
    4969402411417
  • Trusco Code
    420-3143
  • Mass(g)
    40
  • Amount Of Content
    1 pc.
Part Number
41141
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 339.38

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

Product Description

[Applications]
· For plywood or composite panels.

Specifications of 41141

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Blade Length(mm)
    200 ~ 229
  • Total Length(mm)
    200 ~ 299
  • Blade Length (Details)(mm)
    210
  • Total Length (Details)(mm)
    240
  • JAN Code
    4969402411417
  • Trusco Code
    420-3143
  • Mass(g)
    40
  • Amount Of Content
    1 pc.
Part Number
41141
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 339.38

SAW SERIES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1