- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Super Craft (for Plywood/Composite Panel)
Specifications of 41140
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Material: Blade
- Carbon Steel
-
- Material: Grip
- Steel, Reinforced Nylon, Synthetic Rubber
-
- Blade Length(mm)
- 200 ~ 229
-
- Total Length(mm)
- 300 ~ 399
-
- Blade Pitch(mm)
- -
-
- Blade Length (Details)(mm)
- 210
-
- Total Length (Details)(mm)
- 350
-
- JAN Code
- 4969402411400
-
- Trusco Code
- 420-3135
-
- Mass(g)
- 180
-
- Features
- The blade can be replaced easily.
-
- Use
- For Plywood and Control Panels.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 663.00
|
SAW SERIES
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Material: Blade
- Carbon Steel
-
- Material: Grip
- Steel, Reinforced Nylon, Synthetic Rubber
-
- Blade Length(mm)
- 200 ~ 229
-
- Total Length(mm)
- 300 ~ 399
-
- Blade Pitch(mm)
- -
-
- Blade Length (Details)(mm)
- 210
-
- Total Length (Details)(mm)
- 350
-
- JAN Code
- 4969402411400
-
- Trusco Code
- 420-3135
-
- Mass(g)
- 180
-
- Features
- The blade can be replaced easily.
-
- Use
- For Plywood and Control Panels.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· The blade is replaceable with a single action.
[Applications]
· For plywood or composite panels.
Specifications of 41140
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Standard Type
-
- Material: Blade
- Carbon Steel
-
- Material: Grip
- Steel, Reinforced Nylon, Synthetic Rubber
-
- Blade Length(mm)
- 200 ~ 229
-
- Total Length(mm)
- 300 ~ 399
-
- Blade Pitch(mm)
- -
-
- Blade Length (Details)(mm)
- 210
-
- Total Length (Details)(mm)
- 350
-
- JAN Code
- 4969402411400
-
- Trusco Code
- 420-3135
-
- Mass(g)
- 180
-
- Features
- The blade can be replaced easily.
-
- Use
- For Plywood and Control Panels.
-
- Material Blade (Details)
- Carbon steel for cutting tools
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 663.00
|
SAW SERIES
|
1 Piece(s)
|
|
19 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?