(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade-Type Double-Blade Saw "Technique" (For General Work) _ Replaceable Blade

Replaceable Blade-Type Double-Blade Saw "Technique" (For General Work) _ Replaceable Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 41151

  • Product Model
    Double-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    300 ~ 399
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    300
  • JAN Code
    4969402411516
  • Trusco Code
    365-1568
  • Mass(g)
    105
  • Amount Of Content
    1 pc.
Part Number
41151
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 592.00

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Made of carbon steel for cutting tools, and the blade has been quenched with an impulse method (impulse hardening) to maintain sharpness for a long time.
· Uses a skip tooth set to prevent crooked sawing.
· Comes with a convenient storage case that covers the blade.
[Applications]
· For DIY or cutting large objects for disposal.

Specifications of 41151

  • Product Model
    Double-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Blade
    Carbon Steel
  • Blade Length(mm)
    230 ~ 259
  • Total Length(mm)
    300 ~ 399
  • Blade Length (Details)(mm)
    240
  • Total Length (Details)(mm)
    300
  • JAN Code
    4969402411516
  • Trusco Code
    365-1568
  • Mass(g)
    105
  • Amount Of Content
    1 pc.
Part Number
41151
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 592.00

SAW SERIES 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1