(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIRACOOL Floor Paint (7760310)

MIRACOOL Floor Paint (7760310)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7760310 SALE
7760311
7760312 SALE
7760313
7760314 SALE
7760315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Construction Possible Area
(m2)
Trusco Code Mass
(g)
Amount Of Content

฿ 21,009.34

฿ 13,969.11

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Green Capacity: 15 kg Approximately 75 440-4009 16000 1 Can (15 kg)

฿ 9,871.31

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Green Capacity: 4 kg Approx. 20 440-4017 5000 1 pc (4 kg)

฿ 21,009.34

฿ 13,969.11

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Light Green Capacity: 15 kg Approximately 75 440-4025 16000 1 Can (15 kg)

฿ 9,871.31

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Light Green Capacity: 4 kg Approx. 20 440-4033 5000 1 pc (4 kg)

฿ 21,009.34

฿ 13,969.11

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Gray Capacity: 15 kg Approximately 75 440-4041 16000 1 Can (15 kg)

฿ 9,871.31

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Gray Capacity: 4 kg Approx. 20 440-4050 5000 1 pc (4 kg)

Basic Specifications

  • Product Applications
    For Floor
  • Product Model
    Paint (Can)
  • Specifications
    Aqueous
  • Features
    It is an aqueous type floor paint that does not have a strong smell peculiar to paints. This single liquid, single application type paint does not need undercoating. Can be easily used without any help.
  • Use
    For recoating floors at manufacturing plants and worksites. Compatible with both applications on existing coating and on concrete base.
  • Quality Of Floor Self TS-W2000 Material
    Water-soluble 1 Liquid paint

Product Description

Water-based floor paint that doesn't have the pungent odor typical of paints. 1-component, 1-coating type. No need for a primer. Can be easily used by one person alone. For repainting floors at factories, work sites, etc. Can be applied over either existing coats or over bare concrete.

Part Number
7760310 SALE
7760311
7760312 SALE
7760313
7760314 SALE
7760315
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Model Construction Possible Area
(m2)
Trusco Code Mass
(g)
Amount Of Content

฿ 21,009.34

฿ 13,969.11

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Green Capacity: 15 kg Approximately 75 440-4009 16000 1 Can (15 kg)

฿ 9,871.31

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Green Capacity: 4 kg Approx. 20 440-4017 5000 1 pc (4 kg)

฿ 21,009.34

฿ 13,969.11

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Light Green Capacity: 15 kg Approximately 75 440-4025 16000 1 Can (15 kg)

฿ 9,871.31

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Light Green Capacity: 4 kg Approx. 20 440-4033 5000 1 pc (4 kg)

฿ 21,009.34

฿ 13,969.11

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Gray Capacity: 15 kg Approximately 75 440-4041 16000 1 Can (15 kg)

฿ 9,871.31

PAINTS FOR FLOOR 1 Piece(s) 40 Day(s) Gray Capacity: 4 kg Approx. 20 440-4050 5000 1 pc (4 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1