(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Completely Oil-Free Rotary Pump Series, Single-Phase 100, 3-Phase 200

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 47,619.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MSV-88-1 SALE
MSV-88-3 SALE
MSV-100-1 SALE
MSV-100-3 SALE
MSV-140-1 SALE
MSV-140-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Exhaust Velocity
(l/min)
Ultimate Pressure
(Pa)
Power
(V)
Intake Caliber Trusco Code Mass
(g)
Amount Of Content

฿ 47,619.00

฿ 43,809.48

VACUUM PUMPS 1 Piece(s) 40 Day(s) 80/96(50Hz/60Hz) -96×103 Single-phase 100 PT1/4 465-9279 14000 1 unit

฿ 47,989.00

฿ 44,149.88

VACUUM PUMPS 1 Piece(s) 40 Day(s) 80/96(50Hz/60Hz) -96×103 Three-Phase 200 PT1/4 465-9287 14000 1 unit

฿ 49,524.00

฿ 45,562.08

VACUUM PUMPS 1 Piece(s) 40 Day(s) 90/107(50Hz/60Hz) -97×103 Single-phase 100 PT1/4 465-9210 14500 1 unit

฿ 50,299.00

฿ 46,275.08

VACUUM PUMPS 1 Piece(s) 40 Day(s) 90/107(50Hz/60Hz) -97×103 Three-Phase 200 PT1/4 465-9228 14500 1 unit

฿ 50,561.00

฿ 46,516.12

VACUUM PUMPS 1 Piece(s) 40 Day(s) 100/120(50Hz/60Hz) -96×103 Single-phase 100 PT3/8 465-9236 15000 1 unit

฿ 51,328.00

฿ 47,221.76

VACUUM PUMPS 1 Piece(s) 40 Day(s) 100/120(50Hz/60Hz) -96×103 Three-Phase 200 PT3/8 465-9244 15000 1 unit

Basic Specifications

  • Product Model
    Dry Type
  • Noise Level(dB)
    78 or Less
  • Sizes(mm)
    330×200×257
  • Features
    The vacuum and exhaust do not contain any oil, which gets rid of the possibility of oil contamination in the work environment and products. Achieved durability and reduced noise by developing a special carbon blade. Lubrication and maintenance is not required. The rotary type, can be used for vacuum and exhaust as low pulsating steady air.
  • Use
    Photomechanical processor. Vacuum pack. Liquid mixing. Printing equipment. IC-related equipment. Other vacuum suction and blowers.
  • Specifications
    Without thermal protector
  • Amount Of Content
    1 unit
Part Number
MSV-88-1 SALE
MSV-88-3 SALE
MSV-100-1 SALE
MSV-100-3 SALE
MSV-140-1 SALE
MSV-140-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Exhaust Velocity
(l/min)
Ultimate Pressure
(Pa)
Power
(V)
Intake Caliber Trusco Code Mass
(g)
Amount Of Content

฿ 47,619.00

฿ 43,809.48

VACUUM PUMPS 1 Piece(s) 40 Day(s) 80/96(50Hz/60Hz) -96×103 Single-phase 100 PT1/4 465-9279 14000 1 unit

฿ 47,989.00

฿ 44,149.88

VACUUM PUMPS 1 Piece(s) 40 Day(s) 80/96(50Hz/60Hz) -96×103 Three-Phase 200 PT1/4 465-9287 14000 1 unit

฿ 49,524.00

฿ 45,562.08

VACUUM PUMPS 1 Piece(s) 40 Day(s) 90/107(50Hz/60Hz) -97×103 Single-phase 100 PT1/4 465-9210 14500 1 unit

฿ 50,299.00

฿ 46,275.08

VACUUM PUMPS 1 Piece(s) 40 Day(s) 90/107(50Hz/60Hz) -97×103 Three-Phase 200 PT1/4 465-9228 14500 1 unit

฿ 50,561.00

฿ 46,516.12

VACUUM PUMPS 1 Piece(s) 40 Day(s) 100/120(50Hz/60Hz) -96×103 Single-phase 100 PT3/8 465-9236 15000 1 unit

฿ 51,328.00

฿ 47,221.76

VACUUM PUMPS 1 Piece(s) 40 Day(s) 100/120(50Hz/60Hz) -96×103 Three-Phase 200 PT3/8 465-9244 15000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since both vacuum and exhaust does not contain any oil, there is no worry that work environment and products will be contaminated with oil.
●By developing special carbon blade, durability and low noise are realized.

Usage

●Vacuum pack. 
●Liquid stirring. 
●Other vacuum suction and blower.

Specification

●Inlet Caliber:PT1/4
●Dimension(mm):330 x 200 x 257
●Noise Level(dB):78 or less
●Without thermal protector