(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reflective Tape White Yellow

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 210.72 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RR-1-C
RR-1-C6P
RR-1-DGA
RR-1-DGA6P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,920.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) White 2500 4990173024452 417-4909 435 1 Roll

฿ 210.72

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) White 70 4990173024513 417-4917 12 (pack) 1 Pack (6 pcs)

฿ 2,920.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellow 2500 4990173024483 417-4925 435 1 Roll

฿ 210.72

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) Yellow 70 4990173024629 417-4933 12 (pack) 1 Pack (6 pcs)

Basic Specifications

  • Product Model
    Reflective Tape
  • Mount Specification
    Adhesive Tape
  • Width(mm)
    50
  • Thickness(mm)
    6
  • Features
    This special reflective plates on this product are highly retroreflective. Helps maintain safety by reflecting light sources late at night in dangerous locations that lack light. Use a cutter or similar implement to trim it do the desired length.
  • Mounting Method
    Pasting Type
  • Base Material
    Acrylic Material
  • Adhesive
    Acrylic

Product Description

A signature plate that is a special reflector that has a high retroreflection effect on the light source.
[Features]
·Smallest size, collection strip of high intensity reflectors (5 cm wide, 2.5 m long reflector tape).
·Excellent reflective efficiency and excellent visibility.
·It can be easily attached to flat surfaces, rounded surfaces (metal such as guardrails), and poles of different thicknesses.
·Calls attention to the reflection of light sources in dangerous places where there is no light source at night.
·It can be cut with a cutter or the like according to the required length.
[Applications]
·Convenient for marking factories, warehouses, etc., and various danger markings.
·Ideal for anti-collision signs, step signs for various facilities, and guidance signs.

Part Number
RR-1-C
RR-1-C6P
RR-1-DGA
RR-1-DGA6P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,920.00

REFLECTIVE TAPES 1 Piece(s) 12 Day(s) White 2500 4990173024452 417-4909 435 1 Roll

฿ 210.72

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) White 70 4990173024513 417-4917 12 (pack) 1 Pack (6 pcs)

฿ 2,920.00

REFLECTIVE TAPES 1 Piece(s) 1 Day(s) Yellow 2500 4990173024483 417-4925 435 1 Roll

฿ 210.72

REFLECTIVE TAPES 1 Piece(s) 10 Day(s) Yellow 70 4990173024629 417-4933 12 (pack) 1 Pack (6 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1