(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weeding Sickle (Blade Length 92mm,Special Cutting Edge Steel)

Weeding Sickle (Blade Length 92mm,Special Cutting Edge Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1519

  • Product Model
    Sickle
  • Blade Length (mm)
    92
  • Blade Width (mm)
    19
  • Overall Length (mm)
    288
  • Application
    Special Cutting Edge Steel
  • Handle material
    Japanese white-bark magnolia
  • JAN Code
    4951167615193
  • Drusco Code
    382-0319
  • Mass(g)
    82
  • Features
    The blade is carbide tipped and has high abrasion resistance even in joints of concrete, asphalt etc.
  • Use
    For grass gathering, and removal.
  • Amount Of Content
    1 pc.
Part Number
1519
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 463.94

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    92
  • Blade Width (mm)
    19
  • Overall Length (mm)
    288
  • Application
    Special Cutting Edge Steel
  • Handle material
    Japanese white-bark magnolia
  • JAN Code
    4951167615193
  • Drusco Code
    382-0319
  • Mass(g)
    82
  • Features
    The blade is carbide tipped and has high abrasion resistance even in joints of concrete, asphalt etc.
  • Use
    For grass gathering, and removal.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The ultra-hard blade tip has excellent wear resistance even when used between the joints in concrete or asphalt.
[Applications]
· For removing and chipping weeds.

Specifications of 1519

  • Product Model
    Sickle
  • Blade Length (mm)
    92
  • Blade Width (mm)
    19
  • Overall Length (mm)
    288
  • Application
    Special Cutting Edge Steel
  • Handle material
    Japanese white-bark magnolia
  • JAN Code
    4951167615193
  • Drusco Code
    382-0319
  • Mass(g)
    82
  • Features
    The blade is carbide tipped and has high abrasion resistance even in joints of concrete, asphalt etc.
  • Use
    For grass gathering, and removal.
  • Amount Of Content
    1 pc.
Part Number
1519
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 463.94

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1