(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rope Cutting Sickle

Rope Cutting Sickle

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1516

  • Product Model
    Sickle
  • Blade Length (mm)
    110
  • Blade Width (mm)
    27
  • Overall Length (mm)
    230
  • Application
    Special Cutting Edge Steel
  • Handle material
    Japanese white-bark magnolia
  • JAN Code
    4951167615162
  • Drusco Code
    382-0301
  • Mass(g)
    75
  • Features
    Perfect for cutting ropes or cords. Comes with a convenient opening tool for opening packaging.
  • Use
    Cutting rope. Opening packaging.
  • Amount Of Content
    1 pc.
Part Number
1516
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 293.34

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    110
  • Blade Width (mm)
    27
  • Overall Length (mm)
    230
  • Application
    Special Cutting Edge Steel
  • Handle material
    Japanese white-bark magnolia
  • JAN Code
    4951167615162
  • Drusco Code
    382-0301
  • Mass(g)
    75
  • Features
    Perfect for cutting ropes or cords. Comes with a convenient opening tool for opening packaging.
  • Use
    Cutting rope. Opening packaging.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Optimal for cutting cord or rope.
· Includes an opener convenient for opening packaging.
[Applications]
· Cutting rope and cord.
· Opening packaging.

Specifications of 1516

  • Product Model
    Sickle
  • Blade Length (mm)
    110
  • Blade Width (mm)
    27
  • Overall Length (mm)
    230
  • Application
    Special Cutting Edge Steel
  • Handle material
    Japanese white-bark magnolia
  • JAN Code
    4951167615162
  • Drusco Code
    382-0301
  • Mass(g)
    75
  • Features
    Perfect for cutting ropes or cords. Comes with a convenient opening tool for opening packaging.
  • Use
    Cutting rope. Opening packaging.
  • Amount Of Content
    1 pc.
Part Number
1516
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 293.34

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1