(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circular Nylon Cutter for Strimmer

Circular Nylon Cutter for Strimmer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 700262

  • Product Model
    Lawn Mower
  • Details Model
    Circle Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    4000
  • JAN Code
    4951167702626
  • Trusco Code
    443-0093
  • Mass(g)
    366
  • Features
    Nylon cords are automatically fed for portions shortened due to wear.
Part Number
700262
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,767.55

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Model
    Lawn Mower
  • Details Model
    Circle Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    4000
  • JAN Code
    4951167702626
  • Trusco Code
    443-0093
  • Mass(g)
    366
  • Features
    Nylon cords are automatically fed for portions shortened due to wear.

Product Description

Only the length of nylon line equivalent to the portion that has worn out and become shorter is automatically released.

Specifications of 700262

  • Product Model
    Lawn Mower
  • Details Model
    Circle Cutter
  • Inner Diameter(mm)
    25.4
  • Cord Diameter(mm)
    2.4
  • Cord Length(mm)
    4000
  • JAN Code
    4951167702626
  • Trusco Code
    443-0093
  • Mass(g)
    366
  • Features
    Nylon cords are automatically fed for portions shortened due to wear.
Part Number
700262
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,767.55

BRUSH CUTTERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1