(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Stroke Engine Strimmer, Shoulder-Hung Type, Baron 27

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of CFB4A-TJ27E

  • Product Model
    Lawn Mower
  • Cutting Method
    Rotary Type
  • Power Supply Types
    Engine type
  • Exhaust (ml)
    26.3
  • Length (mm)
    1845
  • Width (mm)
    650
  • Height (mm)
    430
  • Chip saw diameter(mm)
    230
  • Continuous Use Time(Parts)
    62
  • JAN Code
    4951167712113
  • Trusco Code
    460-0410
  • Mass(g)
    6000
  • Features
    The product can be smoothly started because of the new starter used here. Workability and stability of the product has been improved by the trigger type throttle lever.
  • Use
    For mowing.
  • Power
    2 cycle engine
  • Fuel
    Mixed Gasoline (50:1)
  • Accessories
    Chip Saw, Shoulder Band, Scatter Protection Cover, Protective Goggles
Part Number
CFB4A-TJ27E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,888.65

฿ 20,923.36

BRUSH CUTTERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Lawn Mower
  • Cutting Method
    Rotary Type
  • Power Supply Types
    Engine type
  • Exhaust (ml)
    26.3
  • Length (mm)
    1845
  • Width (mm)
    650
  • Height (mm)
    430
  • Chip saw diameter(mm)
    230
  • Continuous Use Time(Parts)
    62
  • JAN Code
    4951167712113
  • Trusco Code
    460-0410
  • Mass(g)
    6000
  • Features
    The product can be smoothly started because of the new starter used here. Workability and stability of the product has been improved by the trigger type throttle lever.
  • Use
    For mowing.
  • Power
    2 cycle engine
  • Fuel
    Mixed Gasoline (50:1)
  • Accessories
    Chip Saw, Shoulder Band, Scatter Protection Cover, Protective Goggles

Product Description

[Features]
· Uses a new type of starter to enable smooth starting.
· Trigger-type throttle lever improves workability and safety.
[Applications]
· For grass cutting.

Specifications of CFB4A-TJ27E

  • Product Model
    Lawn Mower
  • Cutting Method
    Rotary Type
  • Power Supply Types
    Engine type
  • Exhaust (ml)
    26.3
  • Length (mm)
    1845
  • Width (mm)
    650
  • Height (mm)
    430
  • Chip saw diameter(mm)
    230
  • Continuous Use Time(Parts)
    62
  • JAN Code
    4951167712113
  • Trusco Code
    460-0410
  • Mass(g)
    6000
  • Features
    The product can be smoothly started because of the new starter used here. Workability and stability of the product has been improved by the trigger type throttle lever.
  • Use
    For mowing.
  • Power
    2 cycle engine
  • Fuel
    Mixed Gasoline (50:1)
  • Accessories
    Chip Saw, Shoulder Band, Scatter Protection Cover, Protective Goggles
Part Number
CFB4A-TJ27E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,888.65

฿ 20,923.36

BRUSH CUTTERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1