(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shoulder Band for Strimmer

Shoulder Band for Strimmer

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 581.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
700050
700051
700059
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Shoulder Type JAN Code Trusco Code Mass
(g)

฿ 581.10

BRUSH CUTTERS 1 Piece(s) 14 Day(s) Single Single 4951167700509 443-0051 202

฿ 936.22

BRUSH CUTTERS 1 Piece(s) 10 Day(s) Double Type Double 4951167700516 443-0069 242

฿ 774.59

BRUSH CUTTERS 1 Piece(s) 10 Day(s) Single Single DX 4951167700592 443-0077 198

Basic Specifications

  • Product Model
    Lawn Mower
  • Features
    Support the brush cutter by shoulder to reduce its weight on the body.
  • Material Band
    PP
  • Material Part
    Low Rebound Urethane

Product Description

Reduces the weight of the brush cutter by allowing it to be supported by your shoulder.

Part Number
700050
700051
700059
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Model Shoulder Type JAN Code Trusco Code Mass
(g)

฿ 581.10

BRUSH CUTTERS 1 Piece(s) 14 Day(s) Single Single 4951167700509 443-0051 202

฿ 936.22

BRUSH CUTTERS 1 Piece(s) 10 Day(s) Double Type Double 4951167700516 443-0069 242

฿ 774.59

BRUSH CUTTERS 1 Piece(s) 10 Day(s) Single Single DX 4951167700592 443-0077 198

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1