(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crime Prevention, Disaster Preparedness Glass Anti-Scattering Film (SG7-AW1000)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG7-AW1000
SG7-AW2000
SG14-AW1000
SG14-AW2000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal x Side (mm) Thickness (mm) Mass JAN Code Trusco Code Amount Of Content

฿ 5,368.07

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X1000 0.203 700 4580153202019 463-0301 1 Roll

฿ 13,975.00

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X2000 0.203 1000 4580153202026 463-0319 1 Roll

฿ 8,342.91

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X1000 0.352 700 4580153202033 463-0271 1 Roll

฿ 23,292.00

฿ 13,316.04

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X2000 0.352 1000 4580153202040 463-0289 1 Roll

Basic Specifications

  • Product Model
    Anti-scattering Film
  • Features
    CP mark certified (cleared 14 MIL). Also certified to numerous domestic and international standards tests.
  • Use
    To prevent illegal intrusion.
  • Material Quality
    Polyester
  • Color
    Clear
  • Specifications
    UV Cut
  • Accessories
    Dedicated Spatula, Sticker x2
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Layers of ultra-thin polyester film are laminated with adhesive.
· Multilayer structure provides strong tearing prevention and piercing prevention.
· CP Mark-certified (14 MIL pass).
· Has passed numerous global and Japanese standards tests.
[Applications]
· To prevent trespassing.

Part Number
SG7-AW1000
SG7-AW2000
SG14-AW1000
SG14-AW2000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal x Side (mm) Thickness (mm) Mass JAN Code Trusco Code Amount Of Content

฿ 5,368.07

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X1000 0.203 700 4580153202019 463-0301 1 Roll

฿ 13,975.00

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X2000 0.203 1000 4580153202026 463-0319 1 Roll

฿ 8,342.91

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X1000 0.352 700 4580153202033 463-0271 1 Roll

฿ 23,292.00

฿ 13,316.04

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 910X2000 0.352 1000 4580153202040 463-0289 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1