(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crime-Prevention Disaster-Prevention Window Film (SG7-A150)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG7-A3
SG7-A150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal x Side (mm) Mass JAN Code Trusco Code Amount Of Content

฿ 1,549.84

SHATTER RESISTANCE FILMS 1 Piece(s) 1 Day(s) 300X400 50 4580153200015 284-1746 1 Roll

฿ 5,707.42

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 610X1500 500 4580153201043 463-0297 1 Roll

Basic Specifications

  • Product Model
    Anti-scattering Film
  • Thickness (mm)
    0.203
  • Use
    For preventing trespassing into cars or buildings.
  • Material Quality
    Polyester
  • Color
    Clear
  • Specifications
    UV Cut
  • Accessories
    Scraper, Security Stickers x 2, Leaflet, 1 Each
  • Precautions
    Although this product has strong crime prevention properties, it does not guarantee crime prevention. In addition, rare heat cracks may occur in the heat ray absorbing glass, wired glass, etc. in places exposed to direct sunlight.
  • Amount Of Content
    1 Roll
Part Number
SG7-A3
SG7-A150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Longitudinal x Side (mm) Mass JAN Code Trusco Code Amount Of Content

฿ 1,549.84

SHATTER RESISTANCE FILMS 1 Piece(s) 1 Day(s) 300X400 50 4580153200015 284-1746 1 Roll

฿ 5,707.42

SHATTER RESISTANCE FILMS 1 Piece(s) 40 Day(s) 610X1500 500 4580153201043 463-0297 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Prevents glass fragments accidents caused by earthquakes and typhoons.
●UV cut 92% or more protect your skin.

Specification

●Thickness(mm):0.203
●SPQ(roll):1
●Color: Clear 
●UV Cut

Materials

●Polyester

Accessories

●Spatula, Security Seal x 2, Leaflet 1 Each