(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover for "Collapsible Tank" (T-SHA)

Cover for "Collapsible Tank" (T-SHA)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-SHA
T-SHB SALE
T-SHC
T-SHD SALE
T-SHE SALE
T-SHF SALE
T-SHG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major diameter
(mm)
Compatible Bodies Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 8,885.00

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1150 T-SA500 260 448-9853 900 1 pc.

฿ 12,555.00

฿ 11,717.58

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1500 T-SB1000 260 448-9861 1300 1 pc.

฿ 15,018.00

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1800 T-SC1500 260 463-3555 1800 1 pc.

฿ 18,785.00

฿ 17,532.04

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2150 T-SD2200 260 463-3563 2500 1 pc.

฿ 18,785.00

฿ 17,532.04

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2150 T-SE3000 260 463-3571 2500 1 pc.

฿ 28,200.00

฿ 26,319.06

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2750 T-SF5000 260 463-3580 3500 1 pc.

฿ 62,436.00

฿ 54,631.50

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 3850 T-SG10000 420 463-3598 8500 1 pc.

Basic Specifications

  • Product Model
    Water-storing Supplies
  • Color
    Yellow
  • Built-in sound
    None
  • Features
    High-frequency welding provides excellent airtight construction.
  • Use
    Cover for folding tank.
  • Material Quality
    PVC tarpaulin sheet
  • Use Temperature Range
    -20~60℃
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Excellent airtight structure due to high-frequency welding.
[Applications]
·A lid for building a frame.

Part Number
T-SHA
T-SHB SALE
T-SHC
T-SHD SALE
T-SHE SALE
T-SHF SALE
T-SHG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major diameter
(mm)
Compatible Bodies Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 8,885.00

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1150 T-SA500 260 448-9853 900 1 pc.

฿ 12,555.00

฿ 11,717.58

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1500 T-SB1000 260 448-9861 1300 1 pc.

฿ 15,018.00

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1800 T-SC1500 260 463-3555 1800 1 pc.

฿ 18,785.00

฿ 17,532.04

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2150 T-SD2200 260 463-3563 2500 1 pc.

฿ 18,785.00

฿ 17,532.04

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2150 T-SE3000 260 463-3571 2500 1 pc.

฿ 28,200.00

฿ 26,319.06

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2750 T-SF5000 260 463-3580 3500 1 pc.

฿ 62,436.00

฿ 54,631.50

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 3850 T-SG10000 420 463-3598 8500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Cover for collapsible water tank.

Materials

●PVC Tarpaulin Sheet