(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"Collapsible Tank" (for Fire Fighting) (T-SB1000)

"Collapsible Tank" (for Fire Fighting) (T-SB1000)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-SA500
T-SB1000
T-SC1500 SALE
T-SD2200 SALE
T-SE3000 SALE
T-SF5000 SALE
T-SG10000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 36,287.42

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 500 1000 1000 700 448-9837 10000 1 unit

฿ 43,344.87

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1000 1350 1350 700 448-9845 12000 1 unit

฿ 54,895.92

฿ 50,701.87

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1500 1650 1650 700 463-3504 15000 1 unit

฿ 66,598.63

฿ 61,264.08

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2200 2000 2000 700 463-3512 19000 1 unit

฿ 97,874.72

฿ 89,995.81

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 3000 2000 2000 940 463-3521 28000 1 unit

฿ 125,139.64

฿ 108,558.64

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 5000 2600 2600 940 463-3539 36000 1 unit

฿ 266,453.49

฿ 233,439.90

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 10000 3700 3700 940 463-3547 58000 1 unit

Basic Specifications

  • Product Model
    Water-storing Supplies
  • Color
    Yellow
  • Built-in sound
    None
  • Features
    Can be stored compactly when not in use. Assembly and disassembly are easy. Excellent hermetically sealed structure due to high frequency welding process.
  • Use
    For Water Storage.
  • Use Temperature Range
    -20~60℃
  • Body Material
    PVC Sheet with Reinforcement Cloth
  • Struts And Circle Pipe Material
    Hard Polyvinyl Chloride Pipe
  • Amount Of Content
    1 unit

Product Description

[Features]
·Can be stored compactly when not in use
·Easy to assemble and disassemble. Lightweight and compact for storage
·Excellent airtight structure by high frequency welding.
·Excellent durability due to the use of tarpaulin (polyvinyl chloride sheet with reinforcing fabric)
·Easy to repair
[Applications]
·for water storage

Part Number
T-SA500
T-SB1000
T-SC1500 SALE
T-SD2200 SALE
T-SE3000 SALE
T-SF5000 SALE
T-SG10000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 36,287.42

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 500 1000 1000 700 448-9837 10000 1 unit

฿ 43,344.87

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1000 1350 1350 700 448-9845 12000 1 unit

฿ 54,895.92

฿ 50,701.87

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 1500 1650 1650 700 463-3504 15000 1 unit

฿ 66,598.63

฿ 61,264.08

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 2200 2000 2000 700 463-3512 19000 1 unit

฿ 97,874.72

฿ 89,995.81

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 3000 2000 2000 940 463-3521 28000 1 unit

฿ 125,139.64

฿ 108,558.64

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 5000 2600 2600 940 463-3539 36000 1 unit

฿ 266,453.49

฿ 233,439.90

WATER STORAGE SUPPLIES MATERI 1 Piece(s) 40 Day(s) 10000 3700 3700 940 463-3547 58000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When not in use, it can be stored compactly.

Materials

●Main Body: Reinforced Cloth Filled PVC Sheet
●Posts and Circle Pipes: PVC I-Pipe