(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Cylinder Padlock (Stainless Steel Same Unspecified Number Type)

Lock And Key, Cylinder Padlock (Stainless Steel Same Unspecified Number Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 385.40 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2500SSD25
2500SSD30
2500SSD35
2500SSD40
2500SSD45
2500SSD50
2500SSD60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
B
(mm)
C
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 385.40

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 24.5 4 10.6 12.2 4994421152256 431-3402 50 1 pc.

฿ 425.73

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 29.3 4.8 13.5 14.4 4994421152300 431-3411 80 1 pc.

฿ 478.68

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 33 4.8 16 18.4 4994421152355 431-3437 90 1 pc.

฿ 540.85

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 38.5 6.4 20.7 20.4 4994421152409 431-3453 140 1 pc.

฿ 715.69

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 44 6.4 24 23.6 4994421152454 431-3470 160 1 pc.

฿ 1,049.97

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 48 7.2 24 25.4 4994421152508 431-3496 210 1 pc.

฿ 1,411.44

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 58.2 8 31 32.3 4994421152607 431-3518 330 1 pc.

Basic Specifications

  • Product Model
    Padlock
  • Material Quality
    Stainless Steel
  • Color
    Amber
  • Features
    Shackle uses stainless steel (SUS304) for reinforcement. Unified key type which can manage several locking points.
  • Temple Material
    Stainless Steel (SUS304)
  • Key Material
    Brass
  • Body Material
    Brass
  • Use
    Can be used on various doors, storage boxes kept in factories, etc.
  • Specifications
    3 keys provided
  • Amount Of Content
    1 pc.

Product Description

Brass padlock with excellent durability. ​​
[Features]
· Uses stainless steel (SUS304) for the shackle for improved strength.
​· Keyed alike type that enables management of multiple locks.
[Applications]
· Various kinds of doors, safekeeping boxes on site at factories, etc.

Part Number
2500SSD25
2500SSD30
2500SSD35
2500SSD40
2500SSD45
2500SSD50
2500SSD60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Shackle Diameter
(mm)
B
(mm)
C
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 385.40

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 24.5 4 10.6 12.2 4994421152256 431-3402 50 1 pc.

฿ 425.73

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 29.3 4.8 13.5 14.4 4994421152300 431-3411 80 1 pc.

฿ 478.68

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 33 4.8 16 18.4 4994421152355 431-3437 90 1 pc.

฿ 540.85

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 38.5 6.4 20.7 20.4 4994421152409 431-3453 140 1 pc.

฿ 715.69

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 44 6.4 24 23.6 4994421152454 431-3470 160 1 pc.

฿ 1,049.97

CYLINDER LOCKS 1 Piece(s) 10 Day(s) 48 7.2 24 25.4 4994421152508 431-3496 210 1 pc.

฿ 1,411.44

CYLINDER LOCKS 1 Piece(s) 12 Day(s) 58.2 8 31 32.3 4994421152607 431-3518 330 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1