(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock And Key, Lever Handle Lock Especially For Residential Interiors (Case Lock)

Lock And Key, Lever Handle Lock Especially For Residential Interiors (Case Lock)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,602.62 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZLC901-6-SV
ZLC901-8-SV
ZLC901-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Combination Trusco Code Mass
(g)
Amount Of Content

฿ 3,715.62

LEVER HANDLE LOCKS 1 Piece(s) 19 Day(s) TRZLT901.KNA+TRZLC-6 449-7643 580 1 Set

฿ 4,000.25

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) TRZLT901.KNA+TRZLC-8 449-7651 580 1 Set

฿ 2,602.62

LEVER HANDLE LOCKS 1 Piece(s) 14 Day(s) TRZLT901.KNA+TRZLC 449-7660 510 1 Set

Basic Specifications

  • Product Model
    Security Lock for Doors
  • Material Quality
    Aluminum
  • Color
    Other
  • Back Set(mm)
    51
  • Door Thickness(mm)
    28–40
  • Depth of Case(mm)
    72
  • Bundle Material
    Aluminum Die Casting
  • Seat Material
    Stainless Steel
  • Features
    An internal case lock. Incorporates a safety function to prevent mistakenly leaving the door unlocked due to thumb turn error. Also prevents against lockout incidents. Features excellent low noise properties.
  • Use
    Interior Door for Residences
  • Amount Of Content
    1 Set

Product Description

Case lock type interior lock. Designed with a safety function whereby even if you accidentally close the door with the thumbturn engaged, the door will not lock. This can prevent you from being accidentally locked out. Superbly quiet. For doors inside houses

Part Number
ZLC901-6-SV
ZLC901-8-SV
ZLC901-SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Combination Trusco Code Mass
(g)
Amount Of Content

฿ 3,715.62

LEVER HANDLE LOCKS 1 Piece(s) 19 Day(s) TRZLT901.KNA+TRZLC-6 449-7643 580 1 Set

฿ 4,000.25

LEVER HANDLE LOCKS 1 Piece(s) 12 Day(s) TRZLT901.KNA+TRZLC-8 449-7651 580 1 Set

฿ 2,602.62

LEVER HANDLE LOCKS 1 Piece(s) 14 Day(s) TRZLT901.KNA+TRZLC 449-7660 510 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1